ED-IE-AX-RJ45F-6A-B-FC


ED-IE-AX-RJ45F-6A-B-FC
ED-IE-AX-RJ45F-6A-B-FC
Rp 313.288,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Data connector |
| valid fieldbus or Ethernet system | ETHERNET/IP, PROFINET, EtherCAT, Ethernet |
| Delivery Unit | 24.000 |
| Weight | 0.02 kg |
Electrical Characteristics
| Rated current | 1 A according to IEC |
| Max. contact resistance | 20 |
Product Design
| Total length | 44.1 |
| Max. connectable conductor cross section solid-conductor (AWG) | 22 AWG |
| Design connector housing | Straight |
| Connector format | RJ 45 |
| Overall width | 14.8 |
| Housing colour | Metal |
| Min. connectable conductor cross-section fine-wire (AWG) | 27 AWG |
| Dust protection cap |
|
| Number of contacts | 8 |
| Core manager colour coding | TIA 568B |
| Total height | 21.9 |
| Housing coating | Nickel-plated |
| Type of connection | Plug to socket |
| Shielded |
|
| For min. cable outer diameter | 5 |
| Housing coating, short form | Ni |
| Min. connectable conductor cross section solid conductor (AWG) | 26 AWG |
| Material contact surface | Gold-plated |
| Connector housing angle | 180 |
| Coded |
|
| Contact coating material, short form | Au |
| Screen contact type | Shield terminal |
| For max. cable outer diameter | 9 |
| Connector type | Socket |
| Housing variant | Rectangular housing |
| Conductor connection type | Penetration technique |
| Housing base material | Zinc alloy |
| With thread |
|
| Locking type | Latch |
| Screen contact |
|
| Max. connectable conductor cross-section fine-wire (AWG) | 22 AWG |
Product Characteristics
| IP protection rating | IP 20 |
| Installation temperature min. | -40 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 70 |
| Min. number of insertion cycles | 750 |
| Ethernet cable category | Cat.6A |
| Max. assembly temperature | 70 |
| Contact application areact | Data / signals |
Certifications and Standards
| cUR recognized |
|
| Product standard according to IEC | RJ45 according to IEC 60603-7-51 |
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.