EPIC® DATA CCR
Cable tie round; Sensor/Actuator, DeviceNet, CAN; Open end Coupling; Straight (180 °)

EPIC® DATA CCR
Cable tie round; Sensor/Actuator, DeviceNet, CAN; Open end Coupling; Straight (180 °)
EPIC® DATA CCR
Rp 952.482,00
/

EPIC® DATA CCR
Rp 952.482,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Optimum EMC protection with 360 ° shielding, Time-saving assembly with IDC connection technology
Applications
To extend existing cable systems, Repairkit for damaged cables
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Cable tie round |
| valid fieldbus or Ethernet system | Sensor/Actuator, DeviceNet, CAN |
| Delivery Unit | 1.000 |
| Weight | 0.1 kg |
Electrical Characteristics
| Rated current | 4 A according to (manufacturer specifications) |
| Over voltage category | II |
| Rated voltage | 60 V AC rms / DC according to (manufacturer specifications) |
Product Design
| Total length | 83 |
| Max. connectable conductor cross section solid-conductor (AWG) | 18 AWG |
| Design connector housing | Straight |
| Connector format | Open end |
| Housing colour | Metal |
| Min. connectable conductor cross-section fine-wire (AWG) | 26 AWG |
| Number of contacts | 5 |
| Connectable core diameter max. (mm) | 2 |
| Connector diameter | 19 |
| Status indication |
|
| Shielded |
|
| For min. cable outer diameter | 5 |
| Contact material, short form | CuSn |
| Min. connectable conductor cross section solid conductor (AWG) | 26 AWG |
| Material contact surface | Gold-plated |
| Seal type | Sealing cone |
| Connector housing angle | 180 |
| Coded |
|
| Contact coating material, short form | Ni/Au |
| For max. cable outer diameter | 9.7 |
| Connector type | Coupling |
| Housing variant | Circular connector |
| Housing base material | Zinc alloy |
| With thread |
|
| Min. connectable conductor cross-section (mm) | 0.75 |
| Max. connectable conductor cross-section fine-wire (AWG) | 20 AWG |
Product Characteristics
| IP protection rating | IP 65, IP 67 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 85 |
| Pollution degree | 3 |
| Vibration protection |
|
| Tightening torque | 5 |
| Contact application areact | Data / signals |
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DeviceNet is a registered trademark of the user organisation ODVA.
Product Family List
All articles from EPIC® DATA CAN CCR
| Article number | valid fieldbus or Ethernet system |
|---|---|
| 21700641 | Sensor/Actuator, DeviceNet, CAN |