UNITRONIC® BUS PB H 7-W 1X2X0,64

UNITRONIC® BUS PB H 7-W 1X2X0,64
UNITRONIC® BUS PB H 7-W 1X2X0,64
Rp 44.259,00
/
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Copper index | 30.100 kg/km |
| Copper index (lb) | 202.200 lb |
| Weight | 55 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 250 |
| Nominal surge impedance | 150 |
| Test voltage core/core | 1.5 |
Product Design
| Conductor design | 7-wire |
| Nominal outer diameter | 7.8 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.22 mm² |
| Conductor count/size | 1x2x0,64 |
| Wrapping over stranding | Textile wrapping |
| Shielded |
|
| Nominal conductor diameter (mm) | 0.64 |
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Outer sheath colour | violet |
| Stranding type | Twisted-pair |
| Cable sheath RAL colour | RAL 4001 |
| With rodent protection |
|
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Number of cores | 2 |
| Nominal conductor cross-section (AWG) | 24 AWG |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Number of wires | 7 |
| Basic material of outer sheath, short form | LSZH |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 46.8 mm |
| PWIS-free |
|
| Application area | Flexible |
| max. conductor temperature, occasionally moved | -5 °C to 50 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 70.2 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 9 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| TÜV certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| CPR fire class | Eca |
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- SIMATIC NET® is a registered trademark of Siemens AG.
Product Family List
All articles from UNITRONIC® BUS PB
| Article number | Conductor count/size | Fast Connect (FC) cable | Halogenfree | Basic material of outer sheath | Copper index calc export | Weight | UV-resistant | UL listed | cUL listed |
|---|---|---|---|---|---|---|---|---|---|
| 2170219 | 1x2x0,64 | No | No | Polyvinylchloride | 57 kg/km | No | Yes | Yes | |
| 2170220 | 1x2x0,64 | No | No | Polyvinylchloride | 74 kg/km | No | No | No | |
| 2170225 | 1X2X0,64+3X1 | No | No | Polyvinylchloride | 125 kg/km | No | No | No | |
| 2170226 | 1x2x0,64 | No | Yes | Polyvinylchloride | 55 kg/km | No | No | No | |
| 2170233 | 1x2x0,64 | No | No | Polyethylene | 57 kg/km | No | No | No | |
| 2170326 | 1x2x0,64 | Yes | Yes | Halogen-free compound | 72 kg/km | Yes | Yes | Yes | |
| 2170330 | 1x2x0,64 | Yes | No | Polyurethane | 71 kg/km | No | Yes | Yes | |
| 2170333 | 1x2x0,64 | Yes | No | Polyethylene | 67 kg/km | Yes | No | No | |
| 2170820 | 1x2x0,64 | Yes | No | Polyvinylchloride | 76 kg/km | Yes | Yes | Yes | |
| 2170824 | 1x2x0,64 | No | No | Polyvinylchloride | 55 kg/km | No | Yes | Yes | |
| 2170826 | 1x2x0,64 | Yes | No | Halogen-free compound | 67 kg/km | Yes | Yes | Yes |


Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.





