UNITRONIC® BUS CC 3X1XAWG20




UNITRONIC® BUS CC 3X1XAWG20
UNITRONIC® BUS CC 3X1XAWG20
Rp 69.810,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | CC-Link |
| Copper index | 38.800 kg/km |
| Copper index (lb) | 260.700 lb |
| Weight | 77 kg/km |
Electrical Characteristics
| Nominal surge impedance | 110 |
| Test voltage | 2 kV |
Product Design
| Conductor design | 7-wire |
| Nominal outer diameter | 7.7 mm |
| Conductor material | Bare copper |
| Cable dimension | 3X20 AWG |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | red |
| Stranding type | Bundle stranding |
| Leading conductor cross-section | AWG |
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 3 |
| Nominal conductor cross-section (AWG) | 20 AWG |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Number of wires | 7 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 38.5 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 61.6 mm |
| Minimum bending radius, stationary | 5 x outer diameter |
| Minimum bending radius, occasionally flexing | 8 x outer diameter |
| Temperature, fixed installation | -40 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | CSA FT4 |
| UV-resistant according to | UL sunlight resistant |
| For torsional load |
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
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- CC-Link® is a registered trademark of CC-Link Partner Association, Japan (CLPA).
Product Family List
All articles from UNITRONIC® BUS CC
| Article number | Cable dimension | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|
| 2170360 | 3X20 AWG | 7.7 | 77 kg/km |


Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.