UNITRONIC® BUS PB FRNC FC
UNITRONIC® BUS PB FRNC FC
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Copper index | 30.100 kg/km |
| Copper index (lb) | 202.240 lb |
| Weight | 74 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 250 |
| Nominal surge impedance | 150 |
| Loop resistance at 20°C | 5 |
| Test voltage core/screening | 1.5 |
| Test voltage core/core | 1.5 |
Product Design
| Conductor design | 7-wire |
| Nominal outer diameter | 7.9 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.32 mm² |
| Conductor count/size | 1x2x0,64 |
| Shielded |
|
| Nominal conductor diameter (mm) | 0.64 |
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Outer sheath colour | violet |
| Stranding type | Twisted-pair |
| With rodent protection |
|
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Wrapping over screening | Foil |
| Number of cores | 2 |
| Nominal conductor cross-section (AWG) | 22 AWG |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyurethane |
| Basic material of inner sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| With armouring |
|
| Cable sheath RAL colour | RAL 4001 |
| Number of wires | 7 |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | VDE 0472-815 |
| Temperature, occasionally moved min | -5 |
| Fast Connect (FC) cable |
|
| Temperature, fixed installation min | -30 |
| Temperature, fixed installation max | 80 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 79.0 mm |
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature |
| Oil-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Temperature, fixed installation | -30 °C to 80 °C max. conductor temperature |
| Flame retardance according to | UL FT4, IEC 60332-3-25 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| Windable |
|
| Halogenfree |
|
| Temperature, occasionally moved max | 70 |
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| TÜV certified |
|
| UL certification | UL CMG according to UL 444 |
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® BUS PB FRNC FC
| Article number | Conductor count/size | Flame retardance according to | UL certification | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight | Halogenfree |
|---|---|---|---|---|---|---|---|---|
| 2170853 | 1x2x0,64 | UL FT4, IEC 60332-3-25 | UL CMG according to UL 444 | 7.9 | 74 kg/km | Yes | ||
| 2170996 | 1x2x0,64 | UL Vertical-Tray Flame Test | UL CM according to UL 444 | 8 | 74 kg/km | Yes |


