ETHERLINE® LAN Cat.6 U/UTP 4x2xAWG24


ETHERLINE® LAN Cat.6 U/UTP 4x2xAWG24
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ETHERLINE® |
| Product type | Ethernet cable |
| valid fieldbus or Ethernet system | Ethernet, ETHERNET/IP |
| Copper index | 18.000 kg/km |
| Copper index (lb) | 120.900 lb |
| Weight | 60 kg/km |
Electrical Characteristics
| Nominal surge impedance | 100 |
| Segregation class according to EN 50174-2 | A |
| Nominal voltage | 48 V AC rms according to IEC |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+), IEEE 802.3bt (4PPoE) |
| Signal propagation speed (nom.) | 0.68 |
| Rated voltage core to core | 48 V AC rms according to IEC |
Product Design
| Conductor design | solid conductor |
| Nominal outer diameter | 6.0 mm |
| Conductor material | Bare copper |
| Conductor count/size | 4X2X24/1AWG |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 4 |
| Outer sheath colour | orange |
| Leading conductor cross-section | AWG |
| Abbreviation shielding | U/UTP |
| With rodent protection |
|
| Number of cores | 8 |
| Nominal conductor cross-section (AWG) | 24 AWG |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| With armouring |
|
| Cable sheath RAL colour | RAL 2003 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Temperature, occasionally moved min | 0 |
| Fast Connect (FC) cable |
|
| Temperature, fixed installation min | -20 |
| Temperature, fixed installation max | 60 |
| Installation temperature min. | 0 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 24.0 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | 0 °C to 50 °C max. conductor temperature |
| Oil-resistant |
|
| Ethernet cable category | Cat.6 |
| Minimum bending radius in mm, occasionally flexing | 48.0 mm |
| Max. assembly temperature | 50 |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 8 x outer diameter |
| Temperature, fixed installation | -20 °C to 60 °C max. conductor temperature |
| Windable |
|
| Halogenfree |
|
| Temperature, occasionally moved max | 50 |
Certifications and Standards
| CE marked |
|
| CPR fire class | Eca |
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® LAN 350 Cat.6




