IE-5-M12D-S-[L]-H-2-26-7-M12D-S
Pre-assembled Ethernet cable; Fixed Installation, Flexible; ETHERNET/IP, EtherCAT, Ethernet; Cat.5e; SF/UTP; Halogen-free compound; 2x2; M 12 (D-coded), Plug, Straight (180 °); M 12 (D-coded), Plug, Straight (180 °); 20 m


IE-5-M12D-S-[L]-H-2-26-7-M12D-S
Pre-assembled Ethernet cable; Fixed Installation, Flexible; ETHERNET/IP, EtherCAT, Ethernet; Cat.5e; SF/UTP; Halogen-free compound; 2x2; M 12 (D-coded), Plug, Straight (180 °); M 12 (D-coded), Plug, Straight (180 °); 20 m
IE-5-M12D-S-[L]-H-2-26-7-M12D-S
Rp 2.183.387,00
/

IE-5-M12D-S-[L]-H-2-26-7-M12D-S
Rp 2.183.387,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Fast information exchange through Ethernet technology. , Available as a one-sided assembled cable for flexible selection of the cable length and free choice of further connection
Also available as a cable assembled on both sides to save time during installation
Available with RJ45 or M12 connectors. The slim RJ45 connector enables use in devices with a very high port density, while the integrated vibration protection of the M12 connector is useful in applications with shock and vibrations
Halogen free core insulation and sheath compound to meet special fire safety requirements
Ideal protection against electromagnetic interference thanks to double shielding made of aluminium-laminated foil and copper stranded shielding with high degree of coverage (SF/UTP).
Applications
For fixed installation and structured building cabling according to EN 50173 and ISO/IEC 11801
Especially for environments where electromagnetic compatibility (EMC) is required
Suitable for all LAN networks and Ethernet applications up to 100Base-T
Also suitable for EtherCAT and EtherNet/IP applications
For fixed installation and occasional flexing
Can be used in dry and damp rooms.
Technical Attributes
General Information
| Product type | Pre-assembled Ethernet cable |
| Brand | ETHERLINE® |
| valid fieldbus or Ethernet system | Ethernet, EtherCAT, ETHERNET/IP |
| Copper index | 380.000 kg/km |
| Delivery Unit | 1.000 |
| Copper index (lb) | 2553.495 lb |
| Weight | 0.9 kg |
Electrical Characteristics
Product Design
| Outer sheath colour | blue |
| Number of cores | 4 |
| Cable dimension | 4X |
| Shielded |
|
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Application area | Flexible |
| IP protection rating | IP 69, IP 67 |
| Min. number of insertion cycles | 100 / 100 |
| Suitable for EX-applications |
|
| Ethernet cable category | Cat.5e |
| Max. assembly temperature | 60 |
| Installation temperature min. | -5 |
Certifications and Standards
| Product standard according to IEC | M12 according to IEC 61076-2-101 |
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 40 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® Flex H Cat.5e patchcords
| Article number | Assembly links length calc | Connector1 | Connector2 |
|---|---|---|---|
| 2171073 | |||
| 2171074 | |||
| 2171075 | |||
| 2171076 | |||
| 2171077 | |||
| 2171078 | |||
| 2171079 | |||
| 2171080 | |||
| 2171081 | |||
| 2171082 | |||
| 2171083 | |||
| 2171084 | |||
| 2171085 | |||
| 2171086 | |||
| 2171087 | |||
| 2171088 | |||
| 2171089 | |||
| 2171090 | |||
| 2171091 | |||
| 2171092 | |||
| 2171093 | |||
| 2171094 | |||
| 2171095 | |||
| 2171096 | |||
| 2171132 | |||
| 2171136 | |||
| 2171137 | |||
| 2171138 | |||
| 2171877 | |||
| 2171878 | |||
| 2171879 | |||
| 2171880 | |||
| 2171881 | |||
| 2171882 | |||
| 2171883 | |||
| 2171884 | |||
| 2171885 | |||
| 2171900 | |||
| 2171976 | |||
| 2171977 | |||
| 2171978 | |||
| 2171984 | |||
| 2171987 | |||
| 2171993 | |||
| 2171999 | |||
| 2172401 | |||
| 2173037 | |||
| 2173161 |




