IE-6A-M12X-S-[L]-P-4-26-7-OE
Pre-assembled Ethernet cable; Flexible; ETHERNET/IP, EtherCAT; Cat.6A; S/FTP; Polyurethane; 4x2; Open end; M 12 (X-coded), Plug, Straight (180 °); 1 m

IE-6A-M12X-S-[L]-P-4-26-7-OE
Pre-assembled Ethernet cable; Flexible; ETHERNET/IP, EtherCAT; Cat.6A; S/FTP; Polyurethane; 4x2; Open end; M 12 (X-coded), Plug, Straight (180 °); 1 m
IE-6A-M12X-S-[L]-P-4-26-7-OE
Rp 1.164.416,00
/

IE-6A-M12X-S-[L]-P-4-26-7-OE
Rp 1.164.416,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Cable assembled on one or both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly
Rapid information exchange at up to 10 Gbit/s over 60 m thanks to Cat.6A Ethernet
Available with RJ45 or M12 connectors. The slim RJ45 connector enables use in devices with a very high port density, while the integrated vibration protection of the M12 connector is useful in applications with shock and vibrations
Ideal protection against electromagnetic interference due to aluminium-laminated pair shielding and copper stranded shielding as overall shielding (S/FTP)
Halogen free core insulation and sheath compound to meet special fire safety requirements.
Applications
For fixed installation and structured building cabling according to EN 50173 and ISO/IEC 11801
Also suitable for EtherCAT and EtherNET/IP applications
Compliant with standards for use in buses (fire behaviour test according to UNECE-R 118 for vehicles of category M3 (II and III))
Can be used in dry, damp and, especially, harsh and oily environments
The PU outer sheath is resistant to mineral oil-based lubricants and is highly chemical resistant.
Technical Attributes
General Information
| Product type | Pre-assembled Ethernet cable |
| Brand | ETHERLINE® |
| valid fieldbus or Ethernet system | Ethernet, EtherCAT, ETHERNET/IP |
| Copper index | 28.000 kg/km |
| Delivery Unit | 1.000 |
| Copper index (lb) | 188.152 lb |
| Weight | 0.08 kg |
Electrical Characteristics
Product Design
| Outer sheath colour | green |
| Number of cores | 8 |
| Cable dimension | 8X |
| Total height | 15 |
| Shielded |
|
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Application area | Flexible |
| IP protection rating | IP 65, IP 67 |
| Min. number of insertion cycles | 100 |
| Suitable for EX-applications |
|
| Ethernet cable category | Cat.6A |
Certifications and Standards
| Product standard according to IEC | M12 according to IEC 61076-2-109, IEC 11801-1 |
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® FLEX Cat.6A patchcords



