UNITRONIC® TRAIN MVB 2x2x0,5+4x0,25



UNITRONIC® TRAIN MVB 2x2x0,5+4x0,25
UNITRONIC® TRAIN MVB 2x2x0,5+4x0,25
Rp 273.305,00
/
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | CAN |
| Copper index | 50.000 kg/km |
| Copper index (lb) | 335.980 lb |
| Weight | 90 kg/km |
Electrical Characteristics
| Nominal surge impedance | 120 |
Product Design
| Conductor design | 19-wire |
| Nominal outer diameter | 8.1 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Conductor count/size | 2X2X0.5+4X0.25 |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 2 |
| Outer sheath colour | black |
| Stranding type | Star quad |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 9005 |
| Type of overall screen | Tin-plated copper braiding |
| Wrapping over screening | Fleece wrapping |
| Number of cores | 8 |
| Core insulation basic material | Polyolefin |
| Including protective earth |
|
| Core insulation basic material, short form | PO |
| Number of wires | 19 |
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1 |
| For continuous flexing |
|
| Acid-resistant |
|
| Fast Connect (FC) cable |
|
| Ozone resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 48.6 mm |
| Fuel resistant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Minimum bending radius in mm, occasionally flexing | 81.0 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | -45 °C to 90 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Oil resistance according to | EN 50264-1 EM104 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| Standard for railway vehicles | MVB according to IEC 61375-3-1 |
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL3 |
| Communication standard for railway applications | TCN according to IEC 61375 |
| Tested for fire protection for railway vehicles |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® TRAIN


Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.








