AB-B8-M12L-8-10,0PUR
Distribution box; Sensor/Actuator; Total length of assembly: 10m; A-coded; Status indication; Slot assignment: Simple; Number of plug contacts: 8


AB-B8-M12L-8-10,0PUR
Distribution box; Sensor/Actuator; Total length of assembly: 10m; A-coded; Status indication; Slot assignment: Simple; Number of plug contacts: 8
AB-B8-M12L-8-10,0PUR
Rp 4.712.708,00
/

AB-B8-M12L-8-10,0PUR
Rp 4.712.708,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
Cost efficient and rational wiring of sensors and actuators, Instead of numerous individual conductors,one master cable is laid to the control unit, Hybrid cable for signal and power transmission, There are no assembly costsas the master cableis already pre-assembled, Suitable for drag chains
Technical Attributes
General Information
| Product type | Distribution box |
| Brand | UNITRONIC® |
| Installation type | screw |
| valid fieldbus or Ethernet system | Sensor/Actuator |
| Delivery Unit | 1.000 |
| Weight | 1.438 kg |
Electrical Characteristics
| Nominal voltage | 24 V DC according to (manufacturer specifications) |
| Total current | 12 |
Product Design
| Casting compound material, short form | PUR |
| Interfaces (copper) | 1 x Open end, 8 x M 12 (A-coded), 0.4 Nm |
| Coded |
|
| Total length | 153 |
| Molding Material | Polyurethane |
| Direct mounting possible |
|
| EMC screening |
|
| Overall width | 58 |
| Housing colour | black |
| Total length of assembly | 10 |
| Total height | 26 |
| Status indication |
|
| Type of connection | Plug to socket |
| Coding type | A-coded |
| Number of plug contacts | 8 |
| Slot assignment | Simple |
Product Characteristics
| Flame-retardant |
|
| Application area | Cable chain |
| IP protection rating | IP 65, IP 67, IP 69K |
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 40 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Distribution box M12 with master cable 4-pin
| Article number | Number of plug contacts | Status indication | Type of connection | Imp total length assembled cable | Total length of assembly | Weight |
|---|---|---|---|---|---|---|
| 22260010 | 4 | No | Plug to socket | 5 | 0.71 kg | |
| 22260011 | 4 | No | Plug to socket | 10 | 1.19 kg | |
| 22260014 | 8 | No | Plug to socket | 5 | 0.898 kg | |
| 22260015 | 8 | No | Plug to socket | 10 | 1.444 kg | |
| 22260022 | 8 | Yes | Plug to socket | 5 | 0.904 kg | |
| 22260023 | 8 | Yes | Plug to socket | 10 | 1.438 kg |




