AB-C4-M8FS-0,5
Sensor/actuator flush-type plug; Sensor/Actuator; M 8 (A-coded); Socket; Straight (180 °) ; Number of contacts: 4; Shielded: No

AB-C4-M8FS-0,5
Sensor/actuator flush-type plug; Sensor/Actuator; M 8 (A-coded); Socket; Straight (180 °) ; Number of contacts: 4; Shielded: No
AB-C4-M8FS-0,5
Rp 419.400,00
/

AB-C4-M8FS-0,5
Rp 419.400,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Flexible connection solutions for individual device concepts, Simple installation in devices (e.g. cabinet)
Applications
Connection of enclosures and cabinets
Technical Attributes
General Information
| Product type | Sensor/actuator flush-type plug |
| Brand | UNITRONIC® |
| valid fieldbus or Ethernet system | Sensor/Actuator |
| Delivery Unit | 1.000 |
| Weight | 0.014 kg |
Electrical Characteristics
| Rated voltage | 60 V DC according to (manufacturer specifications) |
| Rated current | 4 A according to (manufacturer specifications) |
| Over voltage category | II |
Product Design
| Material contact surface | Gold-plated |
| Seal type | Sealing ring |
| Connector housing angle | 180 |
| Coded |
|
| Total length | 16 |
| Design connector housing | Straight |
| Contact coating material, short form | Au |
| Connector type | Socket |
| Connector format | M 8 |
| Thread type | Metric |
| Housing variant | Flush-type connector, front wall mounting |
| Plug material short form | CuZn |
| Thread size | M 8 |
| Overall width | 11.5 |
| Housing colour | Metal |
| With thread |
|
| Reusable |
|
| Number of contacts | 4 |
| Length flying leads | 500 |
| Connector diameter | 11.5 |
| Connectable conductor cross-section (mm²) | 0.25 |
| Contact material | Brass |
| Type of connection | Socket for control cabinet |
| Shielded |
|
| Coding type | A-coded |
| Contact material, short form | CuZn |
| Sealing material | Fluorinated rubber |
Product Characteristics
| IP protection rating | IP 67 |
| Min. number of insertion cycles | 100 |
| Pollution degree | 3 |
| UV-resistant |
|
| Operating temperature min. | -25 |
| Operating temperature max. | +85 |
Certifications and Standards
| Product standard according to IEC | M8 according to IEC 61076-2-104 |
| CE marked |
|
| EAC certification number | Отказное письмо № 40 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.



