AB-C3-[L]PUR-A-1L-S
Pre-assembled sensor/actuator cable; Cable chain, Flexible; Polyurethane; 1x3; Open end; Valve connector (A-coded), Plug, Angled (90 °); 10 m


AB-C3-[L]PUR-A-1L-S
Pre-assembled sensor/actuator cable; Cable chain, Flexible; Polyurethane; 1x3; Open end; Valve connector (A-coded), Plug, Angled (90 °); 10 m
AB-C3-[L]PUR-A-1L-S
Rp 730.996,00
/

AB-C3-[L]PUR-A-1L-S
Rp 730.996,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Direct line assembled on one side for flexible definition of the cable length and free choice of further connection
Durable, resistant product thanks to the outer sheath material that is resistant to abrasions, notches and cuts.
Applications
The cable design allows flexible, constantly flexing use in moving machine parts and cable chains
Can be used in dry, damp and, especially, harsh and oily environments
The PU outer sheath and connectors withstand high mechanical stresses
The PU outer sheath is resistant to mineral oil-based lubricants and is highly chemical resistant.
Technical Attributes
General Information
| Product type | Pre-assembled sensor/actuator cable |
| Brand | UNITRONIC® |
| valid fieldbus or Ethernet system | Sensor/Actuator |
| Delivery Unit | 1.000 |
| Weight | 0.547 kg |
Electrical Characteristics
Product Design
| Coded |
|
| Number of cores | 3 |
| Cable dimension | 3G |
| Total height | 28.2 |
| Including protective earth |
|
| Shielded |
|
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Application area | Cable chain |
| IP protection rating | IP 65, IP 67 |
| Suitable for EX-applications |
|
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 40 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® SENSOR valve
| Article number | Basic material of outer sheath, short form | Number of cores | Assembly links length calc | Connector1 | Connector2 |
|---|---|---|---|---|---|
| 22260574 | PUR | 3 | |||
| 22260575 | PUR | 3 | |||
| 22260576 | PUR | 3 | |||
| 22260577 | PUR | 3 | |||
| 22260578 | PUR | 3 | |||
| 22260579 | PUR | 3 | |||
| 22260580 | PUR | 3 | |||
| 22260581 | PUR | 3 | |||
| 22260582 | PUR | 3 | |||
| 22260583 | PUR | 3 | |||
| 22260584 | PUR | 3 | |||
| 22260585 | PUR | 3 | |||
| 22260586 | PUR | 3 | |||
| 22260587 | PUR | 3 | |||
| 22260588 | PUR | 3 | |||
| 22260589 | PUR | 5 | |||
| 22260590 | PUR | 5 | |||
| 22260591 | PUR | 5 |




