AB-C12-[L]PUR-M16FA
Pre-assembled sensor/actuator cable; Cable chain; 1x12; Open end; M 16 (A-coded), Socket, Angled (90 °); 5 m

AB-C12-[L]PUR-M16FA
Pre-assembled sensor/actuator cable; Cable chain; 1x12; Open end; M 16 (A-coded), Socket, Angled (90 °); 5 m
AB-C12-[L]PUR-M16FA
Rp 2.386.676,00
/

AB-C12-[L]PUR-M16FA
Rp 2.386.676,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Durable, resistant product thanks to the outer sheath material that is resistant to abrasions, notches and cuts
When connected, protection class IP 67 can be achieved.
Applications
Can be used in dry and damp rooms
The PU outer sheath and connectors withstand high mechanical stresses
The PU outer sheath is resistant to mineral oil-based lubricants and is highly chemical resistant.
Technical Attributes
General Information
| Product type | Pre-assembled sensor/actuator cable |
| Brand | UNITRONIC® |
| valid fieldbus or Ethernet system | Sensor/Actuator |
| Delivery Unit | 1.000 |
| Weight | 0.561 kg |
Electrical Characteristics
Product Design
| Number of cores | 12 |
| Cable dimension | 12X |
| Shielded |
|
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Application area | Cable chain |
| IP protection rating | IP 67 |
| Max. storage temperature | 90 |
| Suitable for EX-applications |
|
| Max. assembly temperature | 80 |
| Storage temperature min. | -25 |
| Installation temperature min. | -5 |
Certifications and Standards
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 40 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.


