AB-C5-M12MS-DN-TR
Terminating resistor; CAN, DeviceNet; M 12; Plug; Shielded: No

AB-C5-M12MS-DN-TR
Terminating resistor; CAN, DeviceNet; M 12; Plug; Shielded: No
AB-C5-M12MS-DN-TR
Rp 417.714,00
/

AB-C5-M12MS-DN-TR
Rp 417.714,00
/
Low Stock (3)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Cost efficient termination of a bus systems, Space-saving due to compact dimensions, Robust design
Applications
Mechanical and plant engineering
Technical Attributes
General Information
| Product type | Terminating resistor |
| Brand | EPIC® |
| valid fieldbus or Ethernet system | CAN, DeviceNet |
| Delivery Unit | 5.000 |
| Weight | 0.008 kg |
Electrical Characteristics
| Terminating resistor | 120 |
| Rated voltage | 60 V DC according to (manufacturer specifications) |
| Rated current | 4 A according to (manufacturer specifications) |
Product Design
| Coding element material | Polyurethane |
| Material contact surface | Gold-plated |
| Connector housing angle | 180 |
| Coded |
|
| Total length | 56.3 |
| Design connector housing | Straight |
| Material coding element shortname | TPU |
| Contact coating material, short form | Ni/Au |
| Connector type | Plug |
| Connector format | M 12 |
| Thread type | Metric |
| Thread size | M 12 |
| Housing colour | black |
| Housing base material | Polyurethane |
| With thread |
|
| Housing base material, short form | PUR |
| Reusable |
|
| Number of contacts | 5 |
| Connector diameter | 14.8 |
| Locking type | Screw Thread |
| Status indication |
|
| Contact material | Copper-tin |
| Shielded |
|
| Coding type | A-coded |
| Contact material, short form | CuSn |
Product Characteristics
| IP protection rating | IP 65, IP 67 |
| Vibration protection |
|
| UV-resistant |
|
| Operating temperature min. | -25 |
| Operating temperature max. | 90 |
Certifications and Standards
| Product standard according to IEC | M12 according to IEC 61076-2-101 |
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DeviceNet is a registered trademark of the user organisation ODVA.
Product Family List
All articles from EPIC® DATA CAN TR M12
| Article number | Shielded |
|---|---|
| 22260766 | No |