AB-PB-M12MS-[L]PUR
Pre-assembled bus cable; Cable chain, Flexible; PROFIBUS DP; SF/UTP; Polyurethane; 1x2; M 12 (B-coded), Plug, Straight (180 °); Open end; 10 m

AB-PB-M12MS-[L]PUR
Pre-assembled bus cable; Cable chain, Flexible; PROFIBUS DP; SF/UTP; Polyurethane; 1x2; M 12 (B-coded), Plug, Straight (180 °); Open end; 10 m
AB-PB-M12MS-[L]PUR
Rp 1.456.938,00
/

AB-PB-M12MS-[L]PUR
Rp 1.456.938,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
Cost efficient and rational wiring for PROFIBUS installations, Space-saving due to compact dimensions, Fast and easy error tracking
Applications
Mechanical and plant engineering
Technical Attributes
General Information
| Product type | Pre-assembled bus cable |
| Brand | UNITRONIC® |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Delivery Unit | 1.000 |
| Weight | 0.68 kg |
Electrical Characteristics
Product Design
| Cable dimension | 2X |
| Shielded |
|
| Basic material of outer sheath, short form | PUR |
| Number of cores | 2 |
Product Characteristics
| Application area | Cable chain |
| IP protection rating | IP 65, IP 67 |
| Suitable for EX-applications |
|
Certifications and Standards
| UL listed |
|
| Ecolab certified |
|
| CE marked |
|
| DNV-certified |
|
| cUR recognized |
|
| UL recognized |
|
| cUL listed |
|
| VDE certified |
|
| CSA certified |
|
| EAC certification number | Отказное письмо № 40 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® BUS PB Cordsets


