AB-DN-2,0PUR-M12FS
Pre-assembled bus cable; Cable chain, Flexible; CAN, DeviceNet; S/FTP; Polyurethane; ; Open end; M 12 (A-coded), Socket, Straight (180 °); 5 m


AB-DN-2,0PUR-M12FS
Pre-assembled bus cable; Cable chain, Flexible; CAN, DeviceNet; S/FTP; Polyurethane; ; Open end; M 12 (A-coded), Socket, Straight (180 °); 5 m
AB-DN-2,0PUR-M12FS
Rp 981.114,00
/

AB-DN-2,0PUR-M12FS
Rp 981.114,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Cost-effective, efficient wiring of fieldbus and sensor/ actuator installations, Space-saving due to compact dimensions, Robust design, Fast and easy error tracking
Applications
Mechanical and plant engineering
Technical Attributes
General Information
| Product type | Pre-assembled bus cable |
| Brand | UNITRONIC® |
| valid fieldbus or Ethernet system | CAN, DeviceNet |
| Delivery Unit | 1.000 |
| Weight | 0.313 kg |
Electrical Characteristics
Product Design
| Cable dimension | 5X |
| Shielded |
|
| EMC screening |
|
| Basic material of outer sheath, short form | PUR |
| Number of cores | 5 |
Product Characteristics
| Application area | Cable chain |
| IP protection rating | IP 65, IP 67 |
| Suitable for EX-applications |
|
Certifications and Standards
| UL listed |
|
| Ecolab certified |
|
| CE marked |
|
| DNV-certified |
|
| cUR recognized |
|
| UL recognized |
|
| cUL listed |
|
| VDE certified |
|
| CSA certified |
|
| EAC certification number | Отказное письмо № 40 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.




