AB-C5-M12FSB-PG11-SH-AU
Data connector; Sensor/Actuator, PROFIBUS DP; M 12 (B-coded); Socket; Straight (180 °)

AB-C5-M12FSB-PG11-SH-AU
Data connector; Sensor/Actuator, PROFIBUS DP; M 12 (B-coded); Socket; Straight (180 °)
AB-C5-M12FSB-PG11-SH-AU
Rp 651.838,00
/

AB-C5-M12FSB-PG11-SH-AU
Rp 651.838,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Easy cable connection thanks to insulation displacement technology
When connected, protection class IP 67 can be achieved
The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
Applications
For fieldbus communication in PROFIBUS®-based networks
Shielded connectors with metal housings are particularly suitable for environments where electromagnetic compatibility (EMC) is required
Suitable for use at temperatures up to -40°C.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Data connector |
| valid fieldbus or Ethernet system | Sensor/Actuator, PROFIBUS DP |
| Delivery Unit | 1.000 |
| Weight | 0.055 kg |
Electrical Characteristics
| Rated current | 4 A according to IEC |
| Over voltage category | II |
| Rated voltage | 60 V DC according to IEC |
Product Design
| Assembly type | Field configurable |
| Total length | 57 |
| Design connector housing | Straight |
| Connector format | M 12 |
| Thread type | Metric |
| Thread size | PG 11 |
| Housing colour | silver |
| Union nut (knurled) coating | Brass |
| Number of contacts | 5 |
| Connector diameter | 20 |
| Connectable conductor cross-section (mm²) | 0.75 |
| Housing coating | Nickel-plated |
| Status indication |
|
| Contact material | Brass |
| Shielded |
|
| Coding type | B-coded |
| For min. cable outer diameter | 8.00 |
| Contact material, short form | CuZn |
| Material contact surface | Gold-plated |
| Connector housing angle | 180 |
| Coded |
|
| Contact coating material, short form | Au |
| For max. cable outer diameter | 10.00 |
| Connector type | Socket |
| Housing variant | Round housing |
| Conductor connection type | Screw connection |
| Min. connectable conductor cross section fine-wire (mm2) | 0.25 |
| Housing base material | Zinc alloy |
| With thread |
|
| Locking type | Screw Thread |
| Max. connectable conductor cross-section fine-wire (mm2) | 0.75 |
Product Characteristics
| IP protection rating | IP 67 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | +80 |
| Min. number of insertion cycles | 100 |
| Pollution degree | 3 |
| Vibration protection |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.



