AB-C4-M12FSD-SH

AB-C4-M12FSD-SH
AB-C4-M12FSD-SH
Rp 791.634,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Data connector |
| valid fieldbus or Ethernet system | EtherCAT, ETHERNET/IP, PROFINET |
| Delivery Unit | 1.000 |
| Weight | 0.047 kg |
Electrical Characteristics
| Rated current | 1.75 A according to (manufacturer specifications) |
| Over voltage category | II |
| Rated voltage | 48 V AC rms according to (manufacturer specifications), 60 V DC according to (manufacturer specifications) |
Product Design
| Assembly type | Field configurable |
| Coding element material | Polyamide |
| Total length | 59 |
| Max. connectable conductor cross section solid-conductor (AWG) | 22 AWG |
| Design connector housing | Straight |
| Material coding element shortname | PA |
| Connector format | M 12 |
| Thread type | Metric |
| Thread size | M 12 |
| Housing colour | Metal |
| Min. connectable conductor cross-section fine-wire (AWG) | 26 AWG |
| Number of contacts | 4 |
| Core manager colour coding | EIA/TIA 586A and EIA/TIA 586B |
| Connector diameter | 19 |
| Type of connection | Plug to socket |
| Shielded |
|
| Coding type | D-coded |
| For min. cable outer diameter | 4 |
| Min. connectable conductor cross section solid conductor (AWG) | 26 AWG |
| Seal type | Sealing cone |
| Connector housing angle | 180 |
| Coded |
|
| For max. cable outer diameter | 8 |
| Connector type | Socket |
| Housing base material | Zinc alloy |
| With thread |
|
| Reusable |
|
| Locking type | Screw Thread |
| Max. connectable conductor cross-section fine-wire (AWG) | 22 AWG |
Product Characteristics
| IP protection rating | IP 67 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 85 |
| Min. number of insertion cycles | 100 |
| Ethernet cable category | Cat.5e |
| Pollution degree | 3 |
| Vibration protection |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| Product standard according to IEC | M12 according to IEC 61076-2-101 |
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® DATA M12D



