AB-C4-[L]TPE-M12FS-HD
Pre-assembled sensor/actuator cable; Cable chain, Torsion; 1x4; Open end; M 12 (A-coded), Socket, Straight (180 °); 2 m


AB-C4-[L]TPE-M12FS-HD
Pre-assembled sensor/actuator cable; Cable chain, Torsion; 1x4; Open end; M 12 (A-coded), Socket, Straight (180 °); 2 m
AB-C4-[L]TPE-M12FS-HD
Rp 394.129,00
/

AB-C4-[L]TPE-M12FS-HD
Rp 394.129,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
Hygienic Design for ideal cleaning results, Guaranteed density by meeting the highest protection class, Stainless steel knurl to ensure protection against corrosion, Bright colors to detect contamination quickly
Applications
Food production and packaging machinery, Freezing plants, cold storage, washdown area with frequent contact with cleaning agents
Technical Attributes
General Information
| Product type | Pre-assembled sensor/actuator cable |
| Brand | UNITRONIC® |
| valid fieldbus or Ethernet system | Sensor/Actuator |
| Delivery Unit | 1.000 |
| Weight | 0.054 kg |
Electrical Characteristics
Product Design
| Coded |
|
| Number of cores | 4 |
| Cable dimension | 4X |
| Total height | 13 |
| Shielded |
|
| Basic material of outer sheath, short form | PP-EPDM |
Product Characteristics
| Application area | Cable chain |
| IP protection rating | IP 65, IP 67, IP 68, IP 69K |
| Min. number of insertion cycles | 100 |
| Suitable for EX-applications |
|
| Max. assembly temperature | 105 |
| Installation temperature min. | -40 |
Certifications and Standards
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 40 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® SENSOR HD M12




