AB-C3-[L]PVC-M8FA
Pre-assembled sensor/actuator cable; Flexible; Polyvinylchloride; 1x3; M 8 (A-coded), Socket, Angled (90 °); Open end; 5 m

AB-C3-[L]PVC-M8FA
Pre-assembled sensor/actuator cable; Flexible; Polyvinylchloride; 1x3; M 8 (A-coded), Socket, Angled (90 °); Open end; 5 m
AB-C3-[L]PVC-M8FA
Rp 285.634,00
/

AB-C3-[L]PVC-M8FA
Rp 285.634,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
Available as a one-sided assembled cable for flexible selection of the cable length and free choice of further connection
Also available as a cable assembled on both sides to save time during installation
Compact dimensions enable easy integration into the machine concept
The integrated vibration protection of the connector makes it resistant to shocks and vibrations
UL certification according to technical data enables the product to be used on the North American market.
Applications
Can be used universally on machine interfaces for many applications in data and signal transmission
Suitable for medium mechanical stress
Can be used in dry and damp rooms
The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Technical Attributes
General Information
| Product type | Pre-assembled sensor/actuator cable |
| Brand | UNITRONIC® |
| Delivery Unit | 1.000 |
| Weight | 0.11 kg |
Electrical Characteristics
Product Design
| Number of cores | 3 |
| Cable dimension | 3X |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Application area | Flexible |
| IP protection rating | IP 65, IP 67, IP 68 |
| Min. number of insertion cycles | 100 |
| Suitable for EX-applications |
|
Certifications and Standards
| Product standard according to IEC | M8 according to IEC 61076-2-104 |
| UL certification | according to UL 2238 (e-file number: E249137) |
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| cUL certification | according to CSA C22.2 No. 182.3 (e-file number: E249137) |
| UL recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 40 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® SENSOR PVC Cordsets
| Article number | Basic material of outer sheath, short form | Connector1 | Connector2 | Assembly links length calc | Number of cores |
|---|---|---|---|---|---|
| 22260080 | PVC | 3 | |||
| 22260081 | PVC | 3 | |||
| 22260169 | PVC | 4 | |||
| 22260170 | PVC | 4 | |||
| 22260171 | PVC | 4 | |||
| 22260172 | PVC | 4 | |||
| 22260370 | PVC | 3 | |||
| 22260661 | PVC | 3 | |||
| 22260663 | PVC | 3 | |||
| 22260665 | PVC | 3 | |||
| 22260678 | PVC | 4 | |||
| 22260683 | PVC | 4 | |||
| 22260685 | PVC | 4 | |||
| 22260688 | PVC | 4 | |||
| 22260689 | PVC | 4 | |||
| 22260705 | PVC | 4 | |||
| 22260832 | PVC | 4 | |||
| 22260833 | PVC | 4 | |||
| 22260841 | PVC | 4 | |||
| 22260844 | PVC | 4 | |||
| 22260845 | PVC | 4 | |||
| 22260846 | PVC | 4 | |||
| 22260847 | PVC | 3 | |||
| 22260848 | PVC | 3 | |||
| 22262081 | PVC | 3 | |||
| 22262083 | PVC | 3 | |||
| 22262093 | PVC | 3 | |||
| 22262095 | PVC | 3 | |||
| 22262096 | PVC | 3 | |||
| 22262097 | PVC | 3 | |||
| 22262098 | PVC | 3 | |||
| 22262099 | PVC | 5 | |||
| 22262100 | PVC | 5 | |||
| 22262101 | PVC | 5 | |||
| 22262102 | PVC | 5 | |||
| 22262103 | PVC | 5 | |||
| 22262104 | PVC | 5 | |||
| 22262105 | PVC | 4 | |||
| 22262106 | PVC | 4 | |||
| 22262107 | PVC | 4 |



