AB-C3-M8MA
Data connector; Sensor/Actuator; M 8 (A-coded); Plug; Angled (90 °) ; Number of contacts: 3; For cross-section (min./max.): 26AWG - 20AWG; Shielded: No

AB-C3-M8MA
Data connector; Sensor/Actuator; M 8 (A-coded); Plug; Angled (90 °) ; Number of contacts: 3; For cross-section (min./max.): 26AWG - 20AWG; Shielded: No
AB-C3-M8MA
Rp 412.663,00
/

AB-C3-M8MA
Rp 412.663,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Connectors with metal housings have an electrically conductive coating. They offer optimum protection against electromagnetic interference (EMC) and dissipate interference signals with low impedance
Easy cable connection thanks to service-friendly screw connection or insulation displacement technology. Assembly can be carried out without special tools
The angled shape of the connector is suitable for a space-saving cable outlet
When connected, protection class IP 67 can be achieved on the M8 side.
Applications
Can be used universally on machine interfaces for many applications in data and signal transmission
Typical application areas are sensors and actuators at field level
Good oil and chemical resistance.
Technical Attributes
General Information
| Product type | Data connector |
| Brand | EPIC® |
| valid fieldbus or Ethernet system | Sensor/Actuator |
| Delivery Unit | 1.000 |
| Weight | 0.06 kg |
Electrical Characteristics
| Over voltage category | II |
Product Design
| Assembly type | Field configurable |
| Material contact surface | Gold-plated |
| Connector housing angle | 90 |
| Coded |
|
| Total length | 46 |
| Design connector housing | Angled |
| Contact coating material, short form | Au |
| For max. cable outer diameter | 5.0 |
| Connector type | Plug |
| Connector format | M 8 |
| Thread type | Metric |
| Conductor connection type | Screw connection |
| Plug material short form | PA |
| Thread size | M 8 |
| Housing colour | Metal |
| Min. connectable conductor cross-section fine-wire (AWG) | 26 AWG |
| With thread |
|
| Reusable |
|
| Number of contacts | 3 |
| Connector diameter | 13 |
| Locking type | Screw Thread |
| Connectable conductor cross-section (mm²) | 0.5 |
| Housing coating | Uncoated |
| Status indication |
|
| Contact material | Brass |
| Max. connectable conductor cross-section fine-wire (AWG) | 20 AWG |
| Shielded |
|
| Coding type | A-coded |
| For min. cable outer diameter | 3.5 |
| Contact material, short form | CuZn |
| Sealing material | Acrylonitrile butadiene rubber |
Product Characteristics
| IP protection rating | IP 67 |
| Min. number of insertion cycles | 100 |
| Pollution degree | 3 |
| Vibration protection |
|
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | +85 |
Certifications and Standards
| CE marked |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SENSOR M8
| Article number | Number of contacts | Connector type | Design connector housing | Min. connectable conductor cross-section fine-wire (AWG) | Shielded | Conductor connection type |
|---|---|---|---|---|---|---|
| 22260043 | 4 | Plug | Straight | 28 AWG | No | Insulation displacement contact |
| 22260044 | 4 | Plug | Straight | 24 AWG | No | Insulation displacement contact |
| 22260045 | 4 | Socket | Straight | 28 AWG | No | Insulation displacement contact |
| 22260046 | 4 | Socket | Straight | 24 AWG | No | Insulation displacement contact |
| 22260120 | 3 | Plug | Straight | 26 AWG | No | Screw connection |
| 22260121 | 4 | Plug | Straight | 26 AWG | No | Screw connection |
| 22260125 | 3 | Socket | Straight | 26 AWG | No | Screw connection |
| 22260126 | 4 | Socket | Straight | 26 AWG | No | Screw connection |
| 22260985 | 3 | Plug | Straight | 24 AWG | No | Insulation displacement contact |
| 22260986 | 3 | Socket | Straight | 24 AWG | No | Insulation displacement contact |
| 22260993 | 3 | Plug | Straight | 28 AWG | No | Insulation displacement contact |
| 22260994 | 3 | Socket | Straight | 28 AWG | No | Insulation displacement contact |
| 22262025 | 3 | Plug | Straight | 26 AWG | Yes | Screw connection |
| 22262026 | 3 | Socket | Straight | 26 AWG | Yes | Screw connection |
| 22262027 | 4 | Plug | Straight | 26 AWG | Yes | Screw connection |
| 22262028 | 4 | Socket | Straight | 26 AWG | Yes | Screw connection |
| 22262110 | 3 | Plug | Angled | 26 AWG | No | Screw connection |
| 22262111 | 4 | Plug | Angled | 26 AWG | No | Screw connection |
| 22262112 | 3 | Socket | Angled | 26 AWG | No | Screw connection |
| 22262113 | 4 | Socket | Angled | 26 AWG | No | Screw connection |


