ETHERLINE® LAN Cat.6A [L] BK
Pre-assembled Ethernet cable; Flexible; Ethernet; Cat.6A; S/FTP; 4x2; RJ 45, Plug, Straight (180 °); RJ 45, Plug, Straight (180 °); 1 m

ETHERLINE® LAN Cat.6A [L] BK
Pre-assembled Ethernet cable; Flexible; Ethernet; Cat.6A; S/FTP; 4x2; RJ 45, Plug, Straight (180 °); RJ 45, Plug, Straight (180 °); 1 m
ETHERLINE® LAN Cat.6A [L] BK
Rp 91.239,00
/

ETHERLINE® LAN Cat.6A [L] BK
Rp 91.239,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Rapid information exchange at up to 10 Gbit/s over 60 m thanks to Cat.6A Ethernet
Cable assembled on both sides saves time and eliminates the potential for errors during on-site assembly. Professional conductor connection according to defined criteria ensures consistent product quality
Ideal protection against electromagnetic interference due to aluminium-laminated pair shielding and copper stranded shielding as overall shielding (S/FTP)
UL/CSA certification according to technical data enables the product to be used in the North American market
Versatile properties allow universal use, reduce the variety of parts and thus result in savings in logistics.
Applications
For structured building cabling according to DIN EN 50173 and ISO/IEC 11801.
Technical Attributes
General Information
| Product type | Pre-assembled Ethernet cable |
| Brand | ETHERLINE® |
| valid fieldbus or Ethernet system | Ethernet, ETHERNET/IP |
| Delivery Unit | 1.000 |
| Weight | 0.056 kg |
Electrical Characteristics
Product Design
| Outer sheath colour | black |
| Number of cores | 8 |
| Cable dimension | 8X |
| Shielded |
|
| Basic material of outer sheath, short form | LSZH |
Product Characteristics
| Application area | Flexible |
| IP protection rating | IP 20 |
| Max. storage temperature | 60 |
| Min. number of insertion cycles | 750 / 750 |
| Suitable for EX-applications |
|
| Ethernet cable category | Cat.6A |
| Max. assembly temperature | 50 |
| Storage temperature min. | -20 |
| Installation temperature min. | 0 |
Certifications and Standards
| Product standard according to IEC | RJ45 according to IEC 60603-7-51 |
| UL certification | according to UL 1863 (e-file number: E353543-DUXR) |
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 40 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® LAN Cat.6A patchcords



