HITRONIC® HUN2000 12x12E 9/125 OS2



HITRONIC® HUN2000 12x12E 9/125 OS2
HITRONIC® HUN2000 12x12E 9/125 OS2
Rp 0,00
/

Informasi pembayaran Anda diproses dengan aman. Kami tidak menyimpan detail kartu kredit dan tidak memiliki akses ke informasi kartu kredit Anda.
Atribut Teknis
Informasi Umum
| Brand | HITRONIC® |
| Product type | Fibre optic cable |
| Fibre optic cable type | GOF |
| Fibre optic cable type, long designation | Glass fibre |
| Weight | 221 kg/km |
Karakteristik Kelistrikan
| Wavelength information | for 1310 nm applies 0.4 dB / km, for 1550 nm applies 0.4 dB / km |
Desain Produk
| Base material fibre cladding | Glass |
| Base material fibre core | Glass |
| Basic material of outer sheath | Halogen-free compound |
| Classification of fibre optic cable | Cable with stranded, gel-filled loose tubes |
| Outer sheath colour | dark grey |
| Number of fibres per core | 12 |
| Diameter fibre cladding | 125 |
| Diameter fibre core | 9 |
| Core identification | Colours |
| Number of cores | 12 |
| Number of fibres | 144 |
| Nominal outer diameter | 17 mm |
| Diameter of primary coating | 242 |
| ripcord below outer sheath |
|
| Shape of cable | Round |
| Strain relief due to | Glass yarns |
| Fibre type | Single-mode fibre |
| U-optical universal cables | U-DQ(ZN)BH |
| With armouring |
|
| With rodent protection |
|
| With tight buffer |
|
Karakteristik Produk
| For continuous flexing |
|
| For torsional load |
|
| Application area | Fixed installation |
| Fast Connect (FC) cable |
|
| Flame retardance according to | IEC 60332-1-2 |
| Flame-retardant |
|
| Halogenfree |
|
| Max. assembly temperature | 50 |
| Installation temperature min. | -5 |
| Installation type | Cable duct |
| Laterally watertight |
|
| Longitudinally watertight |
|
| Maximum lateral pressure | 1500 |
| Oil-resistant |
|
| Optical cable, fibre category | OS2 |
| Optical cable, insert | Universal |
| Optical cable, type of tube | Loose tube |
| PWIS-free |
|
| Windable |
|
| Suitable for EX-applications |
|
| Temperature, fixed installation | -30 °C to 70 °C max. conductor temperature: |
| Temperature, fixed installation max | 70 |
| Temperature, fixed installation min | -30 |
| max. conductor temperature, occasionally moved | -5 °C to 50 °C max. conductor temperature: |
| Temperature, occasionally moved max | 50 |
| Temperature, occasionally moved min | -5 |
| Tensile force, short-term | 3000 |
| Tensile force fixed installation | 2000 |
| UV-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 340.0 mm |
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Minimum bending radius, stationary | 15 x outer diameter |
| Minimum bending radius in mm, fixed installation | 255.0 mm |
| Halogen-free according to | IEC 60754-1 |
Sertifikasi dan Standar
| Product standard according to IEC | IEC 60794 |
| Flame retardance tested according to UN/ECE-R118 |
|
Dokumentasi
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Daftar Rangkaian Produk
All articles from HITRONIC® HUN universal cable
| Article number | Diameter fibre core | Diameter fibre cladding | Diameter of primary coating | Optical cable, fibre category | Number of cores | Number of fibres per core | Number of fibres | Imp outer dia cable sheath nom | Nominal outer diameter | Weight |
|---|---|---|---|---|---|---|---|---|---|---|
| 26400324 | 50 | 125 | 242 | OM3 | 2 | 12 | 24 | 10.1 | 84 kg/km | |
| 26400348 | 50 | 125 | 242 | OM3 | 4 | 12 | 48 | 11 | 109 kg/km | |
| 26400924 | 9 | 125 | 242 | OS2 | 2 | 12 | 24 | 10.1 | 84 kg/km | |
| 26400944 | 9 | 125 | 242 | OS2 | 12 | 12 | 144 | 17 | 221 kg/km | |
| 26400948 | 9 | 125 | 242 | OS2 | 4 | 12 | 48 | 11 | 109 kg/km | |
| 26400972 | 9 | 125 | 242 | OS2 | 6 | 12 | 72 | 12.6 | 148 kg/km | |
| 26400996 | 9 | 125 | 242 | OS2 | 8 | 12 | 96 | 14.3 | 190 kg/km | |
| 27400104 | 62.5 | 125 | 245 | OM1 | 4 | 4 | 4 | 7.3 | 53 kg/km | |
| 27400108 | 62.5 | 125 | 245 | OM1 | 8 | 8 | 8 | 7.3 | 53 kg/km | |
| 27400112 | 62.5 | 125 | 245 | OM1 | 12 | 12 | 12 | 7.3 | 53 kg/km | |
| 27400124 | 62.5 | 125 | 245 | OM1 | 24 | 24 | 24 | 8.3 | 60 kg/km | |
| 27400204 | 50 | 125 | 242 | OM2 | 4 | 4 | 4 | 7.3 | 53 kg/km | |
| 27400208 | 50 | 125 | 242 | OM2 | 8 | 8 | 8 | 7.3 | 53 kg/km | |
| 27400212 | 50 | 125 | 242 | OM2 | 12 | 12 | 12 | 7.3 | 53 kg/km | |
| 27400224 | 50 | 125 | 242 | OM2 | 24 | 24 | 24 | 8.3 | 60 kg/km | |
| 27400304 | 50 | 125 | 242 | OM3 | 4 | 4 | 4 | 7.3 | 53 kg/km | |
| 27400308 | 50 | 125 | 242 | OM3 | 8 | 8 | 8 | 7.3 | 53 kg/km | |
| 27400312 | 50 | 125 | 242 | OM3 | 12 | 12 | 12 | 7.3 | 53 kg/km | |
| 27400324 | 50 | 125 | 242 | OM3 | 24 | 24 | 24 | 8.3 | 60 kg/km | |
| 27400404 | 50 | 125 | 242 | OM4 | 4 | 4 | 4 | 7.3 | 53 kg/km | |
| 27400408 | 50 | 125 | 242 | OM4 | 8 | 8 | 8 | 7.3 | 53 kg/km | |
| 27400412 | 50 | 125 | 242 | OM4 | 12 | 12 | 12 | 7.3 | 53 kg/km | |
| 27400424 | 50 | 125 | 242 | OM4 | 24 | 24 | 24 | 8.3 | 60 kg/km | |
| 27400904 | 9 | 125 | 242 | OS2 | 4 | 4 | 4 | 7.3 | 53 kg/km | |
| 27400908 | 9 | 125 | 242 | OS2 | 8 | 8 | 8 | 7.3 | 53 kg/km | |
| 27400912 | 9 | 125 | 242 | OS2 | 12 | 12 | 12 | 7.3 | 53 kg/km | |
| 27400924 | 9 | 125 | 242 | OS2 | 24 | 24 | 24 | 8.3 | 60 kg/km |









