POF OPTICAL TMR ADAPTER ST(BFOC), 660 NM
Fibre optic transmitter adapter; ST(BFOC); 660 nm

POF OPTICAL TMR ADAPTER ST(BFOC), 660 NM
Fibre optic transmitter adapter; ST(BFOC); 660 nm
POF OPTICAL TMR ADAPTER ST(BFOC), 660 NM
Rp 1.882.223,00
/

POF OPTICAL TMR ADAPTER ST(BFOC), 660 NM
Rp 1.882.223,00
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
| Product type | Fibre optic transmitter adapter |
| Fibre optic cable type | POF |
| Delivery Unit | 1.000 |
| Weight | 0.016 kg |
Electrical Characteristics
| Nominal transmitter wavelength | 660 |
Product Design
| Locking type | Bayonet |
| Type of plug connection | ST(BFOC) |
Product Characteristics
| Storage temperature min. | -40 |
| Operating temperature max. | 85 |
| Max. storage temperature | 100 |
| Operating temperature min. | -40 |
Certifications and Standards
| Product standard according to IEC | ST (BFOC) according to IEC 61754-2 |
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.