POF POWER METER ADAPTER FSMA
Fibre optic wattmeter adapter; POF; F-SMA; FSMA according to IEC 61754-22

POF POWER METER ADAPTER FSMA
Fibre optic wattmeter adapter; POF; F-SMA; FSMA according to IEC 61754-22
POF POWER METER ADAPTER FSMA
Rp 1.881.519,00
/

POF POWER METER ADAPTER FSMA
Rp 1.881.519,00
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
| Product type | Fibre optic wattmeter adapter |
| Fibre optic cable type | POF |
| Delivery Unit | 1.000 |
| Weight | 0.007 kg |
Electrical Characteristics
Product Design
| Locking type | Screw Thread |
| Type of plug connection | F-SMA |
Product Characteristics
| Storage temperature min. | -20 |
| Operating temperature max. | 50 |
| Max. storage temperature | 70 |
| Operating temperature min. | 0 |
Certifications and Standards
| Product standard according to IEC | FSMA according to IEC 61754-22 |
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from measuring device adapter FSMA
| Article number | Type of plug connection |
|---|---|
| 29500082 | F-SMA |