UNITRONIC® ST 2464 1x2x16 AWG BK
Low-frequency data cable; 1X2X16 AWG; PVC; Shielded; UL recognised; Fixed Installation

UNITRONIC® ST 2464 1x2x16 AWG BK
Low-frequency data cable; 1X2X16 AWG; PVC; Shielded; UL recognised; Fixed Installation
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
SR-PVC insulated, PVC sheathed multi-wire data cable with a peak operating voltage of 300V
UV-resistant PVC jacket protects cable from deterioration under direct sunlight
Impervious to moisture due to specially formulated PVC jacket protection
Robust screening against interference at medium and high frequencies with 100% aluminium laminated plastic foil screening coverage
Flame retardant according to IEC 60332-1, reducing the risk of flame propagation
UL recognized according to Style 2464.
Applications
For use in instrumentation, industrial automation and process control applications
Suitable for use in both dry and damp environments
Especially for outdoor environments where the product comes into contact with a lot of moisture
Suitable for environments with ambient temperatures between -30°C to +80°C.
Technical Attributes
General Information
| Product type | Low-frequency data cable |
| Brand | UNITRONIC® |
| Copper index | 34.400 kg/km |
| Weight | 66 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 300 |
| Test voltage | 1 kV |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Nominal core diameter | 2.15 |
| Outer sheath colour | black |
| Stranding type | Twisted-pair |
| Nominal outer diameter | 6.5 mm |
| Conductor material | Bare copper |
| Type of overall screen | Aluminium-laminated plastic foil |
| Number of cores | 2 |
| Nominal conductor cross-section (AWG) | 16 AWG |
| Cable dimension | 1X2X16 AWG |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Cable sheath RAL colour | RAL 9005 |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Temperature, fixed installation min | -30 |
| Temperature, fixed installation max | 80 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Temperature, fixed installation | -30 °C to 80 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2, UL VW-1 |
| Minimum bending radius in mm, fixed installation | 65.0 mm |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| UL AWM certification | 2464 according to UL 758 (e-file number: E 63634) |
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.


