ST21088 Li2Y(ST)CH LSHF 1x2x24 AWG GY
Low-frequency data cable; LSZH; Shielded; Fixed Installation

ST21088 Li2Y(ST)CH LSHF 1x2x24 AWG GY
Low-frequency data cable; LSZH; Shielded; Fixed Installation
ST21088 Li2Y(ST)CH LSHF 1x2x24 AWG GY
Rp 29.022,00
/
ST21088 Li2Y(ST)CH LSHF 1x2x24 AWG GY
Rp 29.022,00
/
Dalam stok (320)
Pembayaran & Keamanan
Informasi pembayaran Anda diproses dengan aman. Kami tidak menyimpan detail kartu kredit dan tidak memiliki akses ke informasi kartu kredit Anda.
Product characteristics
Atribut Teknis
Informasi Umum
| Product type | Low-frequency data cable |
| Copper index | 21.330 kg/km |
| Weight | 46 kg/km |
Karakteristik Kelistrikan
| Nominal surge impedance | 120 |
| Maximum operating voltage (not for power transmission) | 30 |
| Test voltage | 1 kV |
| Nominal characteristic impedance tolerance | +/- 20% |
Desain Produk
| Basic material of outer sheath, short form | LSZH |
| Basic material of outer sheath | Halogen-free compound |
| Outer sheath colour | grey |
| Conductor count/size | 1x2x24AWG |
| Conductor design | 7-wire |
| Conductor material | Tin-plated copper |
| Core insulation basic material | Polyethylene |
| Core insulation basic material, short form | PE |
| Nominal conductor cross-section (metric) | 0.205 mm² |
| Including protective earth |
|
| Li-stranded cables | Li2Y(ST)CH |
| Core identification | Colours |
| Number of cores | 2 |
| Number of pairs | 1 |
| Nominal outer diameter | 5.90 mm |
| Nominal core diameter | 1.65 |
| Shape of cable | Round |
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Stranding type | Twisted-pair |
| Shielded |
|
Karakteristik Produk
| Application area | Fixed installation |
| Flame retardance according to | IEC 60332-1-2, UL VW-1 |
| Flame-retardant |
|
| Halogenfree |
|
| Oil-resistant |
|
| Temperature, fixed installation | -30 °C to 80 °C max. conductor temperature: |
| Temperature, fixed installation max | 80 |
| Temperature, fixed installation min | -30 |
| UV-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 59.0 mm |
| Minimum bending radius, stationary | 10 x outer diameter |
| Minimum bending radius in mm, fixed installation | 59.0 mm |
| Halogen-free according to | IEC 60754-2, IEC 60754-1 |
Sertifikasi dan Standar
| CE marked |
|
| VDE certified |
|
Dokumentasi
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.






