J-2Y (ST) H-TP LVL 4 SHIELDED 1x2x22AWG
Bus cable; LonWorks; Fixed Installation; Nominal characteristic impedance: 100; LSZH; white; 1X2X22AWG

J-2Y (ST) H-TP LVL 4 SHIELDED 1x2x22AWG
Bus cable; LonWorks; Fixed Installation; Nominal characteristic impedance: 100; LSZH; white; 1X2X22AWG
J-2Y (ST) H-TP LVL 4 SHIELDED 1x2x22AWG
Rp 0,00
/

J-2Y (ST) H-TP LVL 4 SHIELDED 1x2x22AWG
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
PE insulated, LSZH sheathed LonWorks® compatible data cable with solid bare annealed copper wires, and peak operating voltage of 300V
Lightweight and superior noise resistance
Robust screening against external interference with aluminium laminated polyester foil screen
Flame retardant according to IEC 60332-1, reducing the risk of flame propagation
Low-smoke, zero-halogen (LSZH) jacket produces minimal toxic gas in the case of fire.
Applications
For use in LonWorks® networks and building automation systems
Suitable for distributed control network in factory and process automation systems
For indoor installation
Suitable for environments with ambient temperatures between -20°C to +75°C.
Technical Attributes
General Information
| Product type | Bus cable |
| valid fieldbus or Ethernet system | LonWorks |
| Copper index | 8.500 kg/km |
| Weight | 25 kg/km |
Electrical Characteristics
| Nominal characteristic impedance tolerance | +/- 15 % |
| Maximum operating voltage (not for power transmission) | 300 |
| Nominal surge impedance | 100 |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Nominal core diameter | 1.65 |
| Outer sheath colour | white |
| Conductor design | IEC 60228 class 1: solid conductor |
| Stranding type | Twisted-pair |
| Nominal outer diameter | 4.6 mm |
| Conductor material | Bare copper |
| Leading conductor cross-section | AWG |
| Type of overall screen | Aluminium-laminated plastic foil |
| Number of cores | 2 |
| Nominal conductor cross-section (metric) | 0.34 mm² |
| Nominal conductor cross-section (AWG) | 22 AWG |
| Cable dimension | 1X2X22AWG |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Cable sheath RAL colour | RAL 9010 |
| Shielded |
|
| Basic material of outer sheath, short form | LSZH |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Halogen-free according to | IEC 60754-2, IEC 60754-1 |
| Oil-resistant |
|
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 5 x outer diameter |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 23.0 mm |
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.






