UNITRONIC® LiY(ST)Y 6x24AWG
Low-frequency data cable; 6X24 AWG; Core colour code: DIN 47100; PVC; Shielded; UL recognised; Fixed Installation

UNITRONIC® LiY(ST)Y 6x24AWG
Low-frequency data cable; 6X24 AWG; Core colour code: DIN 47100; PVC; Shielded; UL recognised; Fixed Installation
UNITRONIC® LiY(ST)Y 6x24AWG
Rp 14.948,00
/

UNITRONIC® LiY(ST)Y 6x24AWG
Rp 14.948,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Low-frequency data cable |
| Brand | UNITRONIC® |
| Copper index | 14.700 kg/km |
| Weight | 40 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 300 |
| Nominal surge impedance | 80 |
| Test voltage | 1.5 kV |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Stranding type | Twisted-pair |
| Nominal outer diameter | 5.4 mm |
| Conductor material | Tin-plated copper |
| Conductor colour code | DIN 47100 |
| Type of overall screen | Aluminium-laminated plastic foil |
| Number of cores | 6 |
| Nominal conductor cross-section (AWG) | 24 AWG |
| Cable dimension | 6X24 AWG |
| Li-stranded cables | LiY(ST)Y |
| Core insulation basic material | Polyvinylchloride |
| Conductor count/size | 6x24AWG/7 |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Temperature, fixed installation min | -30 |
| Temperature, fixed installation max | 80 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Temperature, fixed installation | -30 °C to 80 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 54.0 mm |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| UL AWM certification | 2464 according to UL 758 (e-file number: E 63634) |
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® LiY(ST)Y UL2464
| Article number | Number of cores | Nominal conductor cross-section (AWG) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 3802841 | 3 | 24 AWG | 4.2 | 24 kg/km | ||
| 3802842 | 4 | 24 AWG | 4.7 | 30 kg/km | ||
| 3802843 | 6 | 24 AWG | 5.4 | 40 kg/km | ||
| 3802844 | 8 | 24 AWG | 5.7 | 46 kg/km | ||
| 3802845 | 15 | 24 AWG | 7.2 | 73 kg/km | ||
| 3802846 | 25 | 24 AWG | 8.6 | 124 kg/km | ||
| 3802847 | 30 | 24 AWG | 9.7 | 129 kg/km |






