ST 21305 Li2Y(ST)H LSHF 1x2x22 AWG
Low-frequency data cable; LSZH; Shielded; Fixed Installation

ST 21305 Li2Y(ST)H LSHF 1x2x22 AWG
Low-frequency data cable; LSZH; Shielded; Fixed Installation
ST 21305 Li2Y(ST)H LSHF 1x2x22 AWG
Rp 16.328,00
/

ST 21305 Li2Y(ST)H LSHF 1x2x22 AWG
Rp 16.328,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
100% shielded, low smoke halogen free data cable, with 100 Ohm characteristic impedance and 300 V peak operating voltage
Reduced risk of flame propagation in event of fire; flame retardant (FR) according to IEC 60332-1
Reduced smoke and no formation of corrosive acids, toxic chemicals in event of fire, due to low smoke halogen free (LSHF) outer sheath
Optimum protection against external interference, with 100% aluminium foil screen coverage and twisted core design
Designed based on UL AWM Style 21305, with enhanced heat resistance due to PE core insulation.
Applications
For static internal wiring of audio, control signal and instrument measurement applications
Suitable for static laying in dry and damp conditions
Suitable for environments with ambient temperatures between -30°C to +60°C.
Technical Attributes
General Information
| Product type | Low-frequency data cable |
| Copper index | 10.300 kg/km |
| Weight | 29 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 300 |
| Test voltage | 1 kV |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Nominal core diameter | 1.6 |
| Stranding type | Twisted-pair |
| Nominal outer diameter | 4.5 mm |
| Conductor material | Tin-plated copper |
| Type of overall screen | Aluminium-laminated plastic foil |
| Number of cores | 2 |
| Core insulation basic material | Polyethylene |
| Conductor count/size | 1x2x22AWG |
| Basic material of outer sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Shielded |
|
| Basic material of outer sheath, short form | LSZH |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Halogen-free according to | IEC 60754-2, IEC 60754-1 |
| Oil-resistant |
|
| Temperature, fixed installation min | -30 |
| Temperature, fixed installation max | 60 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Temperature, fixed installation | -30 °C to 60 °C max. conductor temperature |
| Flame retardance according to | CSA FT2, IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 45.0 mm |
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List


