UNITRONIC® BUS L2/FIP (SWA) 1x2x0,64 BK
Bus cable; PROFIBUS DP; Fixed installation; Nominal surge impedance: 150; 1X2X22AWG; Fast Connect (FC) cable; PVC; Flame-retardant: IEC 60332-1-2; UV-resistant; black; 8 mm

UNITRONIC® BUS L2/FIP (SWA) 1x2x0,64 BK
Bus cable; PROFIBUS DP; Fixed installation; Nominal surge impedance: 150; 1X2X22AWG; Fast Connect (FC) cable; PVC; Flame-retardant: IEC 60332-1-2; UV-resistant; black; 8 mm
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Copper index | 30.100 kg/km |
| Weight | 280 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 250 |
| Nominal surge impedance | 150 |
| Loop resistance at 20°C | 115 |
| Test voltage | 1.2 kV |
| Nominal characteristic impedance tolerance | +/- 15Ω |
Product Design
| Armouring type | Steel wire wrapping |
| Nominal outer diameter | 8 mm |
| Conductor material | Bare copper |
| Conductor count/size | 1X2X22AWG |
| Inner sheath colour | violet |
| Shielded |
|
| Nominal conductor diameter (mm) | 0.64 |
| Shape of cable | Round |
| Number of pairs | 1 |
| base material inner sheath shortname | PVC |
| Outer sheath colour | black |
| Stranding type | Twisted-pair |
| With rodent protection |
|
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Number of cores | 2 |
| Nominal conductor cross-section (AWG) | 22 AWG |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Polyvinylchloride |
| Basic material of inner sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| With armouring |
|
| Number of wires | 1 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Fast Connect (FC) cable |
|
| Temperature, fixed installation min | -40 |
| Temperature, fixed installation max | 80 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 80.0 mm |
| Application area | Fixed installation |
| Oil-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| TÜV certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® BUS L2/FIP (SWA) 1x2x0,64 BK
| Article number | Conductor count/size | Halogenfree | Copper index calc export | Weight |
|---|---|---|---|---|
| 3803156 | 1X2X22AWG | No | 280 kg/km |


