COAXIAL RG59/U CCTV 23AWG/1
Coaxial cables; RG 59 /U; Nominal characteristic impedance: 75; PVC; 0.57 mm; Fixed Installation; -30 °C to 70 °C; black

COAXIAL RG59/U CCTV 23AWG/1
Coaxial cables; RG 59 /U; Nominal characteristic impedance: 75; PVC; 0.57 mm; Fixed Installation; -30 °C to 70 °C; black
COAXIAL RG59/U CCTV 23AWG/1
Rp 18.549,00
/

COAXIAL RG59/U CCTV 23AWG/1
Rp 18.549,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Coaxial cables |
| Copper index | 23.800 kg/km |
| Weight | 59 kg/km |
Electrical Characteristics
| Nominal characteristic impedance tolerance | +/- 3Ω |
| Nominal surge impedance | 75 |
| Maximum frequency-dependent attenuation | 1.31 dB / 100m @ 1 MHz, 39.5 dB / 100m @ 1000 MHz, 3.61 dB / 100m @ 10 MHz, 7.90 dB / 100m @ 50 MHz, 11.20 dB / 100m @ 100 MHz, 16.1 dB / 100m @ 200 MHz, 23 dB / 100m @ 400 MHz, 31.83 dB / 100m @ 700 MHz, 36.4 dB / 100m @ 900 MHz |
Product Design
| Shape of cable | Round |
| Nominal core diameter | 3.71 |
| Outer sheath colour | black |
| With drain wire |
|
| Pair screening type | Copper braiding |
| Nominal outer diameter | 6.14 mm |
| Dielectric | Polyethylene |
| Optical degree of coverage of the stranded screening pair screening | 95 |
| Type of coaxial cables | RG 59 /U |
| Concentric conductor |
|
| Cable sheath RAL colour | RAL 9005 |
| With rodent protection |
|
| Nominal conductor cross-section (metric) | 0.26 mm² |
| Nominal conductor cross-section (AWG) | 23 AWG |
| Dielectric, short form | PE |
| Conductor count/size | 1/23AWG |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Shielded |
|
| Number of wires | 1 |
| Nominal conductor diameter (mm) | 0.57 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| Max. assembly temperature | 70 |
| Self-extinguishing |
|
| Installation temperature min. | -30 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Temperature, fixed installation | -30 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 61.4 mm |
| Windable |
|
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from COAXIAL RG (LAP)
| Article number | Type of coaxial cables |
|---|---|
| 3803951 | RG 59 /U |


