U. ST 2919 O2Y 12x2x24 AWG + 1x24 AWG GY
Low-frequency data cable; PVC; Shielded; UL recognised; Fixed Installation

U. ST 2919 O2Y 12x2x24 AWG + 1x24 AWG GY
Low-frequency data cable; PVC; Shielded; UL recognised; Fixed Installation
U. ST 2919 O2Y 12x2x24 AWG + 1x24 AWG GY
Rp 68.131,00
/
U. ST 2919 O2Y 12x2x24 AWG + 1x24 AWG GY
Rp 68.131,00
/
Pembayaran & Keamanan
Informasi pembayaran Anda diproses dengan aman. Kami tidak menyimpan detail kartu kredit dan tidak memiliki akses ke informasi kartu kredit Anda.
Product characteristics
Certificate
Atribut Teknis
Informasi Umum
| Brand | UNITRONIC® |
| Product type | Low-frequency data cable |
| Copper index | 54.600 kg/km |
| Weight | 121 kg/km |
Karakteristik Kelistrikan
| Nominal surge impedance | 120 |
| Maximum operating voltage (not for power transmission) | 30 |
| Test voltage | 1 kV |
Desain Produk
| Basic material of outer sheath, short form | PVC |
| Basic material of outer sheath | Polyvinylchloride |
| Outer sheath colour | grey |
| Conductor count/size | 2x2x24AWG |
| Conductor design | 7 x 0.20 mm |
| Conductor material | Tin-plated copper |
| Core insulation basic material | Polyethylene |
| Core insulation basic material, short form | PE |
| Nominal conductor cross-section (AWG) | 24 AWG |
| Including protective earth |
|
| Core identification | Colours |
| Number of cores | 4 |
| Number of pairs | 2 |
| Optical degree of coverage of the stranded screening, overall screen | 90 |
| Nominal outer diameter | 8.80 mm |
| Nominal core diameter | 1.62 |
| Shape of cable | Round |
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Stranding type | Twisted-pair |
| Shielded |
|
Karakteristik Produk
| For torsional load |
|
| Application area | Fixed installation |
| Flame retardance according to | IEC 60332-1-2, UL VW-1 |
| Flame-retardant |
|
| Halogenfree |
|
| Oil-resistant |
|
| Temperature, fixed installation | -30 °C to 80 °C max. conductor temperature: |
| Temperature, fixed installation max | 80 |
| Temperature, fixed installation min | -30 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Minimum bending radius in mm, fixed installation | 88.0 mm |
Sertifikasi dan Standar
| CE marked |
|
| CSA certified |
|
| cUL listed |
|
| cUR recognized |
|
| UL AWM certification | 2919 according to UL 758 (e-file number: E63634) |
| UL listed |
|
| UL recognized |
|
| VDE certified |
|
Dokumentasi
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Daftar Rangkaian Produk
All articles from UNITRONIC ST 2919 O2Y
| Article number | Number of cores | Nominal conductor cross-section (AWG) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 3804947 | 4 | 24 AWG | 8.80 | 121 kg/km |






