PATCHCORD CAT 6 F/UTP LSZH GREY
Pre-assembled Ethernet cable; Fixed Installation; Ethernet; Halogen-free compound; 4x2; RJ 45, Plug, Straight; RJ 45, Plug, Straight; 20 m

PATCHCORD CAT 6 F/UTP LSZH GREY
Pre-assembled Ethernet cable; Fixed Installation; Ethernet; Halogen-free compound; 4x2; RJ 45, Plug, Straight; RJ 45, Plug, Straight; 20 m
In stock (212)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Durable ethernet patch cables with moulded boot design that protects RJ45 plug ends
Interference-free performance with foil wrapped twisted wire pair construction protected by overall braid shielding (S/FTP), which reduces EMI and crosstalk
Withstands plenty of flexing due to mechanically strong braid screen
Free of toxic halogens which can release corrosive acids and gases in presence of water
Easy-to-use, flexible plug and play solution that conforms to ANSI/TIA-568-C.2 and ISO/IEC 11801 standards.
Applications
For internet cabling in high-density connectivity environments, such as servers, routers, and patch panels
Suitable for environments with ambient temperatures between -40 °C to +70 °C
Available in U/UTP version for office equipment connections
Available in F/UTP low-smoke zero-halogen (LSZH) version for industrial applications, such as control cabinet wiring and structured cabling systems
Available ex-stock in a range of lengths and colours to accommodate various cabling and organisational needs.
Technical Attributes
General Information
| Product type | Pre-assembled Ethernet cable |
| Weight | 0.79 kg |
Electrical Characteristics
Product Design
| Shielded |
|
Product Characteristics
Certifications and Standards
| DNV-certified |
|
| VDE certified |
|
| Ecolab certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.


