ÖLFLEX® FIRE 6387 SC 1x1 0.6/1kV OG
Power and control cable; U0/U: 0,6/1 kV; Fixed Installation




ÖLFLEX® FIRE 6387 SC 1x1 0.6/1kV OG
Power and control cable; U0/U: 0,6/1 kV; Fixed Installation
ÖLFLEX® FIRE 6387 SC 1x1 0.6/1kV OG
Rp 8.947,00
/

ÖLFLEX® FIRE 6387 SC 1x1 0.6/1kV OG
Rp 8.947,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Low smoke density in the event of fire (according to DIN EN IEC 61034-2), with mica-based tape protection, Low corrosiveness of gases in the event of fire (according to DIN EN IEC 60754-2)
Conforms to SS 299 PLS Class 1A and BS 6387 Cat. CWZ fire safety standards; tested and certified according to IEC 60092-350
TÜV SÜD PSB tested and certified for Singapore market.
Applications
Specially designed for wiring applications in critical life safety systems, such as emergency lighting systems
Can be used for mobile and stationary power supply or emergency power supply via generators or battery storage systems
Particularly useful in areas where prolonged circuit integrity in a fire situation is critical.
Technical Attributes
General Information
| Product type | Power and control cable |
| Brand | ÖLFLEX® |
| Copper index | 9.600 kg/km |
| Weight | 25 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Test voltage | 3.5 kV |
Product Design
| Nominal core diameter | 3.8 |
| Conductor design | IEC 60228 class 2: multi-wire |
| Conductor material | Bare copper |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 1 mm² |
| Core insulation basic material | Halogen-free compound |
| Conductor count/size | 1x1 |
| Including protective earth |
|
| Core insulation basic material, short form | LSZH |
| Shielded |
|
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Halogen-free according to | IEC 60754-1, IEC 60754-2 |
| Oil-resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Temperature, fixed installation | -15 °C to 85 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-22 |
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® FIRE 6387 SC
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath min | Min. outer diameter | Imp outer diam cable sheath max | Max. outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 3804079 | 2 | No | 1.5 | 64 kg/km | |||||
| 3806501 | 1 | No | 1 | 25 kg/km | |||||
| 3806502 | 1 | No | 1.5 | 32 kg/km | |||||
| 3806503 | 1 | No | 2.5 | 44 kg/km | |||||
| 3806504 | 1 | No | 4 | 64 kg/km | |||||
| 3806505 | 1 | No | 6 | 88 kg/km | |||||
| 3806506 | 1 | No | 10 | 131 kg/km | |||||
| 3806507 | 1 | No | 16 | 196 kg/km | |||||
| 3806508 | 1 | No | 25 | 289 kg/km | |||||
| 3806509 | 1 | No | 35 | 394 kg/km | |||||
| 3806510 | 1 | No | 50 | 545 kg/km | |||||
| 3806511 | 1 | No | 70 | 752 kg/km | |||||
| 3806512 | 1 | No | 95 | 992 kg/km | |||||
| 3806513 | 1 | No | 120 | 1243 kg/km | |||||
| 3806514 | 1 | No | 150 | 1543 kg/km | |||||
| 3806515 | 1 | No | 185 | 1889 kg/km | |||||
| 3806516 | 1 | No | 240 | 2438 kg/km | |||||
| 3806517 | 1 | No | 300 | 3017 kg/km |






