ÖLFLEX® WIRE MS 2.2 1X35 GY


ÖLFLEX® WIRE MS 2.2 1X35 GY
ÖLFLEX® WIRE MS 2.2 1X35 GY
Rp 0,00
/

Informasi pembayaran Anda diproses dengan aman. Kami tidak menyimpan detail kartu kredit dan tidak memiliki akses ke informasi kartu kredit Anda.
Atribut Teknis
Informasi Umum
| Brand | ÖLFLEX® |
| Length per PU | 100 |
| Product type | Single core |
| Single core packaging type | Ring |
| Copper index | 336.000 kg/km |
| Weight | 360 kg/km |
Karakteristik Kelistrikan
| Nominal voltage | U0/U: 450/750 V AC rms according to IEC |
| Rated voltage | 600 V AC rms according to CSA TEW, 1000 V AC rms according to UL AWM, 600 V AC rms according to UL MTW |
| Test voltage | 2.5 kV |
Desain Produk
| Cable dimension | 1X35 |
| Conductor design | IEC 60228 class 5: fine-wire |
| Conductor material | Tin-plated copper |
| Core insulation basic material | Polyvinylchloride |
| Core insulation basic material, short form | PVC |
| Nominal conductor cross-section (AWG) | 2 AWG |
| Nominal conductor cross-section (metric) | 35 mm² |
| Harmonised design | H07V2-K |
| Leading conductor cross-section | mm² |
| Number of cores | 1 |
| Nominal outer diameter | 11.3 mm |
| Shape of cable | Round |
| Single core colour | grey |
| Single core identification | Single-coloured |
Karakteristik Produk
| Application area | Fixed installation |
| Minimum bending radius with careful bending | 3 x outer diameter |
| Flame retardance according to | IEC 60332-1-2, UL VW-1, CSA FT1 |
| Flame-retardant |
|
| Halogenfree |
|
| Oil-resistant |
|
| Ozone resistant |
|
| PWIS-free |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Temperature, fixed installation | to 105 °C max. conductor temperature: according to UL AWM, to 90 °C max. conductor temperature: according to UL MTW, -40 °C to 90 °C max. conductor temperature: according to IEC, to 105 °C max. conductor temperature: according to CSA TEW |
| Temperature, fixed installation max | 105 |
| Temperature, fixed installation min | -40 |
| UV-resistant |
|
| weather resistant |
|
| Minimum bending radius, stationary | 5 x outer diameter |
| Minimum bending radius in mm, fixed installation | 56.5 mm |
Sertifikasi dan Standar
| CE marked |
|
| CPR fire class | Eca |
| CSA certification | TEW according to CSA C22.2 No. 127 |
| CSA certified |
|
| cUL listed |
|
| cUR recognized |
|
| HAR-certified |
|
| Product standard DIN / EN | EN 50525-2-31 |
| UL AWM certification | 10269 according to UL 758 (e-file number: E63634) |
| UL certification | UL MTW according to UL 1063 (e-file number: E198296) |
| UL listed |
|
| UL recognized |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.АЮ64.В.00142/20 |
| EAC-certified |
|
Dokumentasi
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Daftar Rangkaian Produk
All articles from ÖLFLEX® WIRE MS 2.2
| Article number | Conductor cross-section (mm2) | Single core colour | Single core packaging type | Imp length per pu | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|
| 4150101 | 0.5 | black | Ring | 2.5 | 12 kg/km | |||
| 4150102 | 0.5 | blue | Ring | 2.5 | 10 kg/km | |||
| 4150103 | 0.5 | brown | Ring | 2.5 | 10 kg/km | |||
| 4150104 | 0.5 | red | Ring | 2.5 | 10 kg/km | |||
| 4150105 | 0.5 | white | Ring | 2.5 | 12 kg/km | |||
| 4150114 | 0.5 | dark blue | Ring | 2.5 | 10 kg/km | |||
| 4150114K | 0.5 | dark blue | Large cardboard box | 2.5 | 10 kg/km | |||
| 4150144K | 0.5 | white/blue | Large cardboard box | 2.5 | 10 kg/km | |||
| 4150201 | 0.75 | black | Ring | 2.7 | 14 kg/km | |||
| 4150201K | 0.75 | black | Large cardboard box | 2.7 | 12 kg/km | |||
| 4150202 | 0.75 | blue | Ring | 2.7 | 14 kg/km | |||
| 4150203 | 0.75 | brown | Ring | 2.7 | 14 kg/km | |||
| 4150204 | 0.75 | red | Ring | 2.7 | 14 kg/km | |||
| 4150204K | 0.75 | red | Large cardboard box | 2.7 | 12 kg/km | |||
| 4150205 | 0.75 | white | Ring | 2.7 | 14 kg/km | |||
| 4150206 | 0.75 | grey | Ring | 2.7 | 14 kg/km | |||
| 4150214 | 0.75 | dark blue | Ring | 2.7 | 14 kg/km | |||
| 4150300 | 1 | green/yellow | Ring | 2.9 | 16 kg/km | |||
| 4150301 | 1 | black | Ring | 2.9 | 16 kg/km | |||
| 4150301K | 1 | black | Large cardboard box | 2.9 | 16 kg/km | |||
| 4150302 | 1 | blue | Ring | 2.9 | 16 kg/km | |||
| 4150302K | 1 | blue | Large cardboard box | 2.9 | 16 kg/km | |||
| 4150303 | 1 | brown | Ring | 2.9 | 16 kg/km | |||
| 4150304 | 1 | red | Ring | 2.9 | 16 kg/km | |||
| 4150304K | 1 | red | Large cardboard box | 2.9 | 16 kg/km | |||
| 4150305 | 1 | white | Ring | 2.9 | 16 kg/km | |||
| 4150306 | 1 | grey | Ring | 2.9 | 16 kg/km | |||
| 4150309 | 1 | orange | Ring | 2.9 | 16 kg/km | |||
| 4150314 | 1 | dark blue | Ring | 2.9 | 16 kg/km | |||
| 4150326 | 1 | blue/white | Ring | 2.9 | 16 kg/km | |||
| 4150344 | 1 | white/blue | Ring | 2.9 | 16 kg/km | |||
| 4150400 | 1.5 | green/yellow | Ring | 3.1 | 20 kg/km | |||
| 4150400K | 1.5 | green/yellow | Large cardboard box | 3.1 | 20 kg/km | |||
| 4150401 | 1.5 | black | Ring | 3.1 | 20 kg/km | |||
| 4150401K | 1.5 | black | Large cardboard box | 3.1 | 20 kg/km | |||
| 4150402 | 1.5 | blue | Ring | 3.1 | 20 kg/km | |||
| 4150402K | 1.5 | blue | Large cardboard box | 3.1 | 20 kg/km | |||
| 4150403 | 1.5 | brown | Ring | 3.1 | 20 kg/km | |||
| 4150404 | 1.5 | red | Ring | 3.1 | 20 kg/km | |||
| 4150405 | 1.5 | white | Ring | 3.1 | 22 kg/km | |||
| 4150406 | 1.5 | grey | Ring | 3.1 | 20 kg/km | |||
| 4150409 | 1.5 | orange | Ring | 3.1 | 22 kg/km | |||
| 4150410 | 1.5 | yellow | Ring | 3.1 | 20 kg/km | |||
| 4150414 | 1.5 | dark blue | Ring | 3.1 | 20 kg/km | |||
| 4150426 | 1.5 | blue/white | Ring | 3.1 | 20 kg/km | |||
| 4150444 | 1.5 | white/blue | Ring | 3.1 | 20 kg/km | |||
| 4150500 | 2.5 | green/yellow | Ring | 3.6 | 37 kg/km | |||
| 4150500K | 2.5 | green/yellow | Large cardboard box | 3.6 | 32 kg/km | |||
| 4150501 | 2.5 | black | Ring | 3.6 | 37 kg/km | |||
| 4150501K | 2.5 | black | Large cardboard box | 3.6 | 32 kg/km | |||
| 4150502 | 2.5 | blue | Ring | 3.6 | 31 kg/km | |||
| 4150502K | 2.5 | blue | Large cardboard box | 3.6 | 31 kg/km | |||
| 4150503 | 2.5 | brown | Ring | 3.6 | 37 kg/km | |||
| 4150504 | 2.5 | red | Ring | 3.6 | 37 kg/km | |||
| 4150505 | 2.5 | white | Ring | 3.6 | 31 kg/km | |||
| 4150506 | 2.5 | grey | Ring | 3.6 | 37 kg/km | |||
| 4150509 | 2.5 | orange | Ring | 3.6 | 31 kg/km | |||
| 4150514 | 2.5 | dark blue | Ring | 3.6 | 37 kg/km | |||
| 4150600 | 4 | green/yellow | Ring | 4.3 | 45 kg/km | |||
| 4150601 | 4 | black | Ring | 4.3 | 45 kg/km | |||
| 4150601K | 4 | black | Large cardboard box | 4.3 | 45 kg/km | |||
| 4150602 | 4 | blue | Ring | 4.3 | 45 kg/km | |||
| 4150602K | 4 | blue | Large cardboard box | 4.3 | 45 kg/km | |||
| 4150603 | 4 | brown | Ring | 4.3 | 45 kg/km | |||
| 4150603K | 4 | brown | Large cardboard box | 4.3 | 45 kg/km | |||
| 4150604 | 4 | red | Ring | 4.3 | 45 kg/km | |||
| 4150604K | 4 | red | Large cardboard box | 4.3 | 45 kg/km | |||
| 4150605 | 4 | white | Ring | 4.3 | 49 kg/km | |||
| 4150606 | 4 | grey | Ring | 4.3 | 45 kg/km | |||
| 4150610 | 4 | yellow | Ring | 4.3 | 45 kg/km | |||
| 4150614 | 4 | dark blue | Ring | 4.3 | 49 kg/km | |||
| 4150700 | 6 | green/yellow | Ring | 4.8 | 63 kg/km | |||
| 4150701 | 6 | black | Ring | 4.8 | 63 kg/km | |||
| 4150701K | 6 | black | Large cardboard box | 4.8 | 63 kg/km | |||
| 4150702 | 6 | blue | Ring | 4.8 | 63 kg/km | |||
| 4150704 | 6 | red | Ring | 4.8 | 63 kg/km | |||
| 4150705 | 6 | white | Ring | 4.8 | 63 kg/km | |||
| 4150706 | 6 | grey | Ring | 4.8 | 71 kg/km | |||
| 4150800 | 10 | green/yellow | Ring | 6.5 | 120 kg/km | |||
| 4150801 | 10 | black | Ring | 6.5 | 120 kg/km | |||
| 4150802 | 10 | blue | Ring | 6.5 | 120 kg/km | |||
| 4150804 | 10 | red | Ring | 6.5 | 120 kg/km | |||
| 4150806 | 10 | grey | Ring | 6.5 | 120 kg/km | |||
| 4150809 | 10 | orange | Ring | 6.5 | 120 kg/km | |||
| 4150900 | 16 | green/yellow | Ring | 8.6 | 185 kg/km | |||
| 4150901 | 16 | black | Ring | 8.6 | 185 kg/km | |||
| 4150902 | 16 | blue | Ring | 8.6 | 185 kg/km | |||
| 4150904 | 16 | red | Ring | 8.6 | 185 kg/km | |||
| 4151000 | 25 | green/yellow | Ring | 9.8 | 260 kg/km | |||
| 4151001 | 25 | black | Ring | 9.8 | 260 kg/km | |||
| 4151100 | 35 | green/yellow | Ring | 11.3 | 360 kg/km | |||
| 4151101 | 35 | black | Ring | 11.3 | 360 kg/km | |||
| 4151106 | 35 | grey | Ring | 11.3 | 360 kg/km | |||
| 4151201 | 50 | black | Ring | 13.5 | 535 kg/km | |||
| 4151301 | 70 | black | Ring | 15.6 | 735 kg/km | |||
| 4151401 | 95 | black | Ring | 17.8 | 930 kg/km | |||
| 4151501 | 120 | black | Ring | 19.4 | 1160 kg/km |








