ÖLFLEX® WIRE MS 1 EMBOSS 1X0,75 BN


ÖLFLEX® WIRE MS 1 EMBOSS 1X0,75 BN
ÖLFLEX® WIRE MS 1 EMBOSS 1X0,75 BN
Rp 0,00
/

Informasi pembayaran Anda diproses dengan aman. Kami tidak menyimpan detail kartu kredit dan tidak memiliki akses ke informasi kartu kredit Anda.
Atribut Teknis
Informasi Umum
| Brand | ÖLFLEX® |
| Length per PU | 2500 |
| Product type | Single core |
| Single core packaging type | Large cardboard box |
| Copper index | 7.200 kg/km |
| Weight | 13 kg/km |
Karakteristik Kelistrikan
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Rated voltage | 300 V AC rms according to UL AWM, 300 V AC rms according to CSA AWM |
| Test voltage | 2 kV |
Desain Produk
| Cable dimension | 1X0.75 |
| Conductor design | IEC 60228 class 5: fine-wire |
| Conductor material | Tin-plated copper |
| Core insulation basic material | Polyvinylchloride |
| Core insulation basic material, short form | PVC |
| Nominal conductor cross-section (AWG) | 19 AWG |
| Nominal conductor cross-section (metric) | 0.75 mm² |
| Harmonised design | H05V-K |
| Leading conductor cross-section | mm² |
| Number of cores | 1 |
| Nominal outer diameter | 2.4 mm |
| Shape of cable | Round |
| Single core colour | brown |
| Single core identification | Single-coloured |
Karakteristik Produk
| Application area | Fixed installation |
| Minimum bending radius with careful bending | 2 x outer diameter |
| Flame retardance according to | IEC 60332-1-2, UL VW-1, CSA FT1 |
| Flame-retardant |
|
| Halogenfree |
|
| Oil-resistant |
|
| Ozone resistant |
|
| PWIS-free |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Temperature, fixed installation | to 105 °C max. conductor temperature: according to UL AWM, -40 °C to 70 °C max. conductor temperature: according to IEC, to 105 °C max. conductor temperature: according to CSA AWM |
| Temperature, fixed installation max | 105 |
| Temperature, fixed installation min | -40 |
| UV-resistant |
|
| weather resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius in mm, fixed installation | 9.6 mm |
Sertifikasi dan Standar
| CE marked |
|
| CPR fire class | Eca |
| CSA certification | AWM I B according to CSA C22.2 No. 210, AWM I A according to CSA C22.2 No. 210 |
| CSA certified |
|
| cUL listed |
|
| cUR recognized |
|
| HAR-certified |
|
| Product standard DIN / EN | EN 50525-2-31 |
| UL AWM certification | 1007 according to UL 758 (e-file number: E63634), 1569 according to UL 758 (e-file number: E63634) |
| UL listed |
|
| UL recognized |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| VDE certified |
|
Dokumentasi
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Daftar Rangkaian Produk
All articles from ÖLFLEX® WIRE MS 1
| Article number | Conductor cross-section (mm2) | Single core colour | Single core packaging type | Imp length per pu | Length per PU | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 4180400 | 0.5 | green/yellow | Ring | 100 | 2.2 | 9 kg/km | |||
| 4180401 | 0.5 | black | Ring | 100 | 2.2 | 9 kg/km | |||
| 4180402 | 0.5 | blue | Ring | 100 | 2.2 | 9 kg/km | |||
| 4180403 | 0.5 | brown | Ring | 100 | 2.2 | 9 kg/km | |||
| 4180404 | 0.5 | red | Ring | 100 | 2.2 | 9 kg/km | |||
| 4180405 | 0.5 | white | Ring | 100 | 2.2 | 9 kg/km | |||
| 4180406 | 0.5 | grey | Ring | 100 | 2.2 | 9 kg/km | |||
| 4180407 | 0.5 | violet | Ring | 100 | 2.2 | 9 kg/km | |||
| 4180409 | 0.5 | orange | Ring | 100 | 2.2 | 9 kg/km | |||
| 4180410 | 0.5 | yellow | Ring | 100 | 2.2 | 9 kg/km | |||
| 4180414 | 0.5 | dark blue | Ring | 100 | 2.2 | 9 kg/km | |||
| 4180414K | 0.5 | dark blue | Large cardboard box | 3000 | 2.2 | 9 kg/km | |||
| 4180500 | 0.75 | green/yellow | Ring | 100 | 2.4 | 13 kg/km | |||
| 4180501 | 0.75 | black | Ring | 100 | 2.4 | 13 kg/km | |||
| 4180501K | 0.75 | black | Large cardboard box | 2500 | 2.4 | 11 kg/km | |||
| 4180502 | 0.75 | blue | Ring | 100 | 2.4 | 13 kg/km | |||
| 4180503 | 0.75 | brown | Ring | 100 | 2.4 | 13 kg/km | |||
| 4180503K | 0.75 | brown | Large cardboard box | 2500 | 2.4 | 13 kg/km | |||
| 4180504 | 0.75 | red | Ring | 100 | 2.4 | 13 kg/km | |||
| 4180505 | 0.75 | white | Ring | 100 | 2.4 | 13 kg/km | |||
| 4180506 | 0.75 | grey | Ring | 100 | 2.4 | 13 kg/km | |||
| 4180507 | 0.75 | violet | Ring | 100 | 2.4 | 13 kg/km | |||
| 4180514 | 0.75 | dark blue | Ring | 100 | 2.4 | 13 kg/km | |||
| 4180514K | 0.75 | dark blue | Large cardboard box | 2500 | 2.4 | 22 kg/km | |||
| 4180600 | 1 | green/yellow | Ring | 100 | 2.5 | 15 kg/km | |||
| 4180600K | 1 | green/yellow | Large cardboard box | 2000 | 2.5 | 14 kg/km | |||
| 4180601 | 1 | black | Ring | 100 | 2.5 | 15 kg/km | |||
| 4180602 | 1 | blue | Ring | 100 | 2.5 | 15 kg/km | |||
| 4180603 | 1 | brown | Ring | 100 | 2.5 | 15 kg/km | |||
| 4180604 | 1 | red | Ring | 100 | 2.5 | 15 kg/km | |||
| 4180605 | 1 | white | Ring | 100 | 2.5 | 15 kg/km | |||
| 4180606 | 1 | grey | Ring | 100 | 2.5 | 15 kg/km | |||
| 4180607 | 1 | violet | Ring | 100 | 2.5 | 15 kg/km | |||
| 4180609 | 1 | orange | Ring | 100 | 2.5 | 15 kg/km | |||
| 4180610 | 1 | yellow | Ring | 100 | 2.5 | 15 kg/km | |||
| 4180611 | 1 | green | Ring | 100 | 2.5 | 15 kg/km | |||
| 4180614 | 1 | dark blue | Ring | 100 | 2.5 | 15 kg/km |








