EPIC® POWERLOCK WIRE SLEEVE SET 70 (1)
End sleeve; Connectable conductor cross section (mm2): 70; push on

EPIC® POWERLOCK WIRE SLEEVE SET 70 (1)
End sleeve; Connectable conductor cross section (mm2): 70; push on
EPIC® POWERLOCK WIRE SLEEVE SET 70 (1)
Rp 101.762,00
/

EPIC® POWERLOCK WIRE SLEEVE SET 70 (1)
Rp 101.762,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Spare part for the EPIC® POWERLOCK screw contact (only applies to article "120") or reducer for the EPIC® POWERLOCK screw contact (only applies to articles "SET 50", "SET 70" and "SET 90")
Reducers are used to gradually reduce the contact diameter for conductor cross-sections 120 mm2
Reducers of different sizes can be pushed into each other and can therefore be used in combination. The use of several sleeves protects fine-wire conductors from mechanical damage and enables the conductor to be crimped more tightly.
Applications
For use with the EPIC® POWERLOCK SS 120 or QS 120 screw contacts for the F6 S or D6 S designs
For manufacturing a single-pole EPIC® POWERLOCK circular connector.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | End sleeve |
| Installation type | push on |
| Delivery Unit | 1.000 |
| Weight | 0.02 kg |
Electrical Characteristics
Product Design
| Connectable conductor cross-section (mm²) | 70 |
Product Characteristics
Certifications and Standards
| CE marked |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.


