EPIC® POWERLOCK F6 S L2/WT M40 (1)
Coupling connector; For cross-section (min./max.): 50mm² - 120mm²;

EPIC® POWERLOCK F6 S L2/WT M40 (1)
Coupling connector; For cross-section (min./max.): 50mm² - 120mm²;
EPIC® POWERLOCK F6 S L2/WT M40 (1)
Rp 633.727,00
/

EPIC® POWERLOCK F6 S L2/WT M40 (1)
Rp 633.727,00
/
Pembayaran & Keamanan
Informasi pembayaran Anda diproses dengan aman. Kami tidak menyimpan detail kartu kredit dan tidak memiliki akses ke informasi kartu kredit Anda.
Product characteristics
Certificate
Atribut Teknis
Informasi Umum
| Brand | EPIC® |
| Design size | Powerlock F6 S |
| Contacts included |
|
| Product type | Coupling connector |
| Delivery Unit | 1.000 |
| Weight | 0.117 kg |
Karakteristik Kelistrikan
| Max. contact resistance | 2 |
| Over voltage category | III |
| Rated current | 400 A according to CSA TEW |
| Rated impulse voltage | 8 kV AC rms according to IEC 61984 |
| Rated voltage | 1000 V AC rms according to IEC |
Desain Produk
| Housing colour | white |
| Max. connectable conductor cross-section (mm2) | 120 |
| Min. connectable conductor cross-section (mm2) | 50 |
| Connector type | Drain |
| Contact connection type | Screw connection |
| Design connector housing | Straight |
| Locking type | Turning Lock |
| Stripping length of the sheathing | 33 |
| With protective conductor |
|
Karakteristik Produk
| IP protection class plugged in | IP 67 |
| Halogenfree |
|
| Impact-resistant |
|
| Min. number of insertion cycles | 500 |
| Operating temperature max. | 125 |
| Operating temperature min. | -25 |
| Protection class (IP), not installed | IP 20 |
| Maximum tightening torque main contact | 10.5 |
Sertifikasi dan Standar
| CE marked |
|
| cUR recognized |
|
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| VDE certified |
|
| VDE registration number | D042 |
Dokumentasi
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







