EPIC® SOLAR 4PLUS PIN M 4...6
Contact, Pin; Crimp termination; For cross-section (min./max.): 4mm² - 6mm²; Material contact: Brass Tin-plated





EPIC® SOLAR 4PLUS PIN M 4...6
Contact, Pin; Crimp termination; For cross-section (min./max.): 4mm² - 6mm²; Material contact: Brass Tin-plated
EPIC® SOLAR 4PLUS PIN M 4...6
Rp 4.847,00
/

EPIC® SOLAR 4PLUS PIN M 4...6
Rp 4.847,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
Punched contact: established and inexpensive
Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
Applications
Spare part for use with the EPIC® SOLAR 4 and EPIC® SOLAR 4PLUS solar connectors.
Technical Attributes
General Information
| Product type | Contact |
| Installation type | crimp |
| Brand | EPIC® |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Electrical Characteristics
| Max. contact resistance | 0.5 |
Product Design
| Material contact surface | Tin-plated |
| Connectable conductor cross section min. (AWG) | 12 AWG |
| Max. connectable conductor cross-section AWG | 10 AWG |
| Min. connectable conductor cross-section (mm2) | 4 |
| Contact variant | Pin |
| Contact manufacturing method | Stamped |
| Contact connection type | Crimp termination |
| Contact material | Brass |
| Max. connectable conductor cross-section (mm2) | 6 |
| Contact material, short form | CuZn |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SOLAR 4Plus M contacts
| Article number | Connectable conductor cross-section (mm²) | Delivery Unit | Max. connectable conductor cross-section AWG | Connectable conductor cross section min. (AWG) | Max. connectable conductor cross-section (mm2) | Min. connectable conductor cross-section (mm2) |
|---|---|---|---|---|---|---|
| 44428217 | 2.5 | 100.000 | 14 AWG | 14 AWG | ||
| 44428219 | 100.000 | 10 AWG | 12 AWG | 6 | 4 | |
| 44428239 | 10 | 100.000 | 8 AWG | 8 AWG |