EPIC® SOLAR Tool CSC Die 6mm²
Crimping insert; for crimping tool: EPIC® TOOL CRIMP HAND

EPIC® SOLAR Tool CSC Die 6mm²
Crimping insert; for crimping tool: EPIC® TOOL CRIMP HAND
EPIC® SOLAR Tool CSC Die 6mm²
Rp 9.209.681,00
/

EPIC® SOLAR Tool CSC Die 6mm²
Rp 9.209.681,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Creates a secure crimp connection between an EPIC® Solar crimp contact and a corresponding conductor
Easy mounting on the crimping tool using 2 fastening screws
TOOL DIE" crimping insert is designed for three different core cross-sections
With the "TOOL CSC DIE" crimping insert, it is possible to cut the cable, strip it to the correct length and crimp it. Instead of three tools, only one is needed.
Applications
For use with the EPIC® TOOL CRIMP HAND or EPIC® TOOL CRIMP MACHINE crimping tools (depending on article).
Technical Attributes
General Information
| Suitable contact | EPIC® SOLAR |
| Packaging type | Box |
| Brand | EPIC® |
| Product type | Crimping insert |
| For crimping tool | EPIC® TOOL CRIMP HAND |
| Suitable locator | EPIC® SOLAR TOOL CSC LOC 4, 6mm² |
| Delivery Unit | 1.000 |
| Weight | 0.043 kg |
Electrical Characteristics
Product Design
| Connectable conductor cross section min. (AWG) | 10 AWG |
| Max. connectable conductor cross-section AWG | 10 AWG |
| Min. connectable conductor cross-section (mm2) | 6 |
| Max. connectable conductor cross-section (mm2) | 6 |
Product Characteristics
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SOLAR TOOL DIE
| Article number | For cross-section (min.) | For cross-section (max.) | For cross-section | Crimping profile | For crimping tool | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) |
|---|---|---|---|---|---|---|---|
| 44428266 | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | 4 | 10 | ||||
| 44428992 | EPIC® TOOL CRIMP HAND | 4 | 4 | ||||
| 44428993 | EPIC® TOOL CRIMP HAND | 6 | 6 | ||||
| 44428995 | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | 2.5 | 6 |

