SKINDICHT® SVRE PG 29

SKINDICHT® SVRE PG 29
SKINDICHT® SVRE PG 29
Rp 178.727,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Cable gland |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.088 kg |
Electrical Characteristics
Product Design
| Total length | 32.6 |
| Number of cable entries | 1 |
| Material body | Brass |
| Thread type | PG |
| Cable gland design | Straight |
| EMC screening |
|
| Cable-side sealing element | Incised sealing ring |
| Material body shortname | CuZn |
| Thread size | PG 29 |
| Overall width | 43.5 |
| Colour | metal |
| Thread length | 8 |
| Hexagon corner dimensions | 45.2 |
| Bending protection |
|
| Clear width | 30 |
| Max. clamping range | 27 |
| Seal type | Incised sealing ring |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,588 |
| Surface protection | Nickel-plated |
| Spanner size 1 | 40 |
| Min. clamping range | 19 |
| For armoured cables |
|
| Sealing material, short form | CR |
| Spanner size 2 | 37 |
| Sealing material | Chloroprene rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 54 |
| UV-resistant |
|
| Temperature (max.) | 80 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® SVRE
| Article number | Thread size | Imp thread length | Thread length | Imp clamping range min | Min. clamping range | Imp clamping range max | Max. clamping range | Imp wrench width 1 | Spanner size 1 | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|
| 52000310 | PG 11 | 6 | 7 | 12 | 20 | 50.000 | ||||
| 52000320 | PG 13,5 | 6.5 | 7 | 13 | 22 | 50.000 | ||||
| 52000330 | PG 16 | 6.5 | 8 | 16 | 24 | 50.000 | ||||
| 52000340 | PG 21 | 7 | 11 | 20 | 30 | 50.000 | ||||
| 52000350 | PG 29 | 8 | 19 | 27 | 40 | 50.000 | ||||
| 52000360 | PG 36 | 9 | 25 | 35 | 50 | 20.000 | ||||
| 52005540 | PG 9 | 6 | 5 | 8 | 17 | 100.000 | ||||
| 52005550 | PG 42 | 10 | 35.5 | 42.5 | 57 | 10.000 | ||||
| 52005560 | PG 48 | 10 | 40.5 | 47 | 64 | 10.000 |


Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.






