Technical Attributes

General Information
Including lock nut

Including o-ring

Brand SKINDICHT®
Product type Cable gland
Scope of delivery including O-ring
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 50.000
Weight 0.023 kg
Electrical Characteristics
Product Design
Total length 39
Number of cable entries 1
Material body Brass
Thread type PG
Cable gland design Straight
thread-sided sealing element O-ring
EMC screening

Cable-side sealing element Incised sealing ring
Material body shortname CuZn
Thread size PG 9
Overall width 28
Colour metal
Thread length 15
Hexagon corner dimensions 19.4
Bending protection

Clear width 10
O-ring material, short form NBR
Max. clamping range 5
Seal type Incised sealing ring
O-ring material Acrylonitrile butadiene rubber
Glass-fibre reinforced

Pitch of thread 1,41
Surface protection Nickel-plated
Spanner size 1 17
Min. clamping range 5
For armoured cables

Sealing material, short form CR
Spanner size 2 17
Sealing material Chloroprene rubber
Product Characteristics
Flame-retardant

IP protection rating IP 55
Temperature static min. -20
UV-resistant

Temperature (max.) 80
Oil-resistant

Temperature (min.) -20
Strain relief

Suitable for EX-applications

Impact-resistant

Temperature static max. 80
Halogenfree

Certifications and Standards
EHEDG certified

DNV-certified

cUR recognized

CSA certified

GGVS certified

Ecolab certified

cUL listed

UL listed

For Ex zone gas without
For Ex-zone dust without
CE marked

UL recognized

NSF certified

VDE certified

Documentation
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® SKZ
Article number Thread size Imp thread length Thread length Imp clamping range min Min. clamping range Imp clamping range max Max. clamping range Imp wrench width 1 Spanner size 1 Delivery Unit
52004280 PG 9 6 5 8 17 50.000
52004290 PG 11 6 7 12.5 20 50.000
52004300 PG 13,5 6.5 7 16 22 25.000
52004310 PG 16 6.5 8 16 24 25.000
52004320 PG 21 7 11 20 30 25.000
52005570 PG 29 8 19 31 40 10.000
52005575 PG 9 15 5 5 17 50.000
52005576 PG 11 15 7 12.5 20 50.000
52005577 PG 13,5 15 7 16 22 25.000
54000011 PG 21 15 11 20 30 25.000
54000043 PG 16 15 8 16 24 25.000
54000098 PG 29 15 19 31 40 10.000