SKINDICHT® BLK PG 42 RAL 7035 LGY
Blanking plugs; Thread size: PG 42; Polystyrene; Halogenfree;

SKINDICHT® BLK PG 42 RAL 7035 LGY
Blanking plugs; Thread size: PG 42; Polystyrene; Halogenfree;
SKINDICHT® BLK PG 42 RAL 7035 LGY
Rp 22.193,00
/

SKINDICHT® BLK PG 42 RAL 7035 LGY
Rp 22.193,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
For closing pre-threaded holes
Applications
Control cabinet manufacturing, Distribution box, Junction boxes
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Blanking plugs |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SKINDICHT® |
| Installation type | in threaded borehole |
| Delivery Unit | 25.000 |
| Weight | 0.014 kg |
Electrical Characteristics
Product Design
| RAL colour | RAL 7035 |
| Glass-fibre reinforced |
|
| Material body | Polystyrene |
| Thread type | PG |
| Pitch of thread | 1,588 |
| Surface protection | Uncoated |
| Material body shortname | PS |
| Thread size | PG 42 |
| Overall width | 62 |
| Colour | light grey |
| Thread length | 10 |
| Total height | 16 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 54 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Impact-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 70 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® BLK
| Article number | Thread size | Imp thread length | Thread length | Delivery Unit |
|---|---|---|---|---|
| 52005949 | PG 7 | 6 | 100.000 | |
| 52005950 | PG 9 | 6 | 100.000 | |
| 52005960 | PG 11 | 7 | 100.000 | |
| 52005970 | PG 13,5 | 6.5 | 100.000 | |
| 52005980 | PG 16 | 6.5 | 100.000 | |
| 52005990 | PG 21 | 8 | 50.000 | |
| 52006000 | PG 29 | 8 | 50.000 | |
| 52006010 | PG 36 | 10 | 25.000 | |
| 52006020 | PG 42 | 10 | 25.000 | |
| 52006030 | PG 48 | 12 | 25.000 |



