SKINDICHT® EV PG 42 INCISED SEAL RING
Incised sealing ring; PG 42; Inner diameter: 35.5mm 39.0mm 42.5mm 46.0mm; Fluorinated rubber; red

SKINDICHT® EV PG 42 INCISED SEAL RING
Incised sealing ring; PG 42; Inner diameter: 35.5mm 39.0mm 42.5mm 46.0mm; Fluorinated rubber; red
SKINDICHT® EV PG 42 INCISED SEAL RING
Rp 0,00
/

SKINDICHT® EV PG 42 INCISED SEAL RING
Rp 0,00
/
Pembayaran & Keamanan
Informasi pembayaran Anda diproses dengan aman. Kami tidak menyimpan detail kartu kredit dan tidak memiliki akses ke informasi kartu kredit Anda.
Product characteristics
Manfaat
One seal for several clamping ranges, Rings can be individually adapted to various cable diameters, For high temperatures, Resistant to oils, solvents, acids and chemicals
Aplikasi
Incised sealing ring made of FKM for SKINDICHT® cable glands
Atribut Teknis
Informasi Umum
| Brand | SKINDICHT® |
| Product type | Incised sealing ring |
| Packaging type | Bag |
| Delivery Unit | 25.000 |
| Weight | 0.034 kg |
Karakteristik Kelistrikan
Desain Produk
| Colour | red |
| Inner diameter | 35.5, 39.0, 42.5, 46.0 |
| Sealing material | Fluorinated rubber |
| Sealing material, short form | FKM |
| Number of cable entries | 1 |
| Outer diameter | 52 |
| Thread size | PG 42 |
| Total height | 14 |
| Seal type | Incised sealing ring |
Karakteristik Produk
| Temperature (max.) | 200 |
| Temperature (min.) | -20 |
| Flame-retardant |
|
| Halogenfree |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
Sertifikasi dan Standar
| CE marked |
|
| Ecolab certified |
|
Dokumentasi
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Daftar Rangkaian Produk
All articles from SKINDICHT® EV
| Article number | Thread size | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Delivery Unit |
|---|---|---|---|---|---|---|
| 52010340 | PG 11 | 7.0, 10.0, 12.5 | 16.5 | 50.000 | ||
| 52010350 | PG 13,5 | 7.0, 10.5, 13.0, 16.0 | 18.5 | 50.000 | ||
| 52010360 | PG 16 | 8.0, 10.5, 13.5, 16.0 | 20.5 | 50.000 | ||
| 52010370 | PG 21 | 11.0, 15.0, 18.0, 20.0 | 26 | 25.000 | ||
| 52010380 | PG 29 | 19.0, 23.0, 27.0, 31.0 | 35 | 25.000 | ||
| 52010410 | PG 42 | 35.5, 39.0, 42.5, 46.0 | 52 | 25.000 |







