SKINDICHT® EKU PG 29/36
Enlarger; Inner thread: PG 36; Outer thread: PG 29; Polyamide; light grey


SKINDICHT® EKU PG 29/36
Enlarger; Inner thread: PG 36; Outer thread: PG 29; Polyamide; light grey
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Enables the use of cable glands with larger connection threads than the existing threaded holes, Assembling with a wrench, Supporting surface for spanner means scratches on the housing are avoided
Applications
Machines, Devices, Housings
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Enlarger |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 25.000 |
| Weight | 0.026 kg |
Electrical Characteristics
Product Design
| Total length | 30 |
| Material body | Polyamide |
| Thread type | PG |
| Cable gland design | Straight |
| Inner thread | PG 36 |
| EMC screening |
|
| Material body shortname | PA |
| Thread size | PG 29 |
| Outer diameter | 59 |
| Colour | light grey |
| Inner diameter | 30 |
| Thread length | 12 |
| Hexagon corner dimensions | 59 |
| Spanner size | 53 |
| Bending protection |
|
| Clear width | 30 |
| Outer thread | PG 29 |
| RAL colour | RAL 7035 |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,588 |
| Surface protection | Uncoated |
| Spanner size 1 | 53 |
Product Characteristics
| Flame-retardant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Oil-resistant |
|
| Temperature (min.) | -40 |
| Suitable for EX-applications |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® EKU
| Article number | Outer thread | Inner thread | Colour | Delivery Unit |
|---|---|---|---|---|
| 51731000 | PG 9 | PG 11 | light grey | 100.000 |
| 51731010 | PG 11 | PG 13,5 | light grey | 50.000 |
| 51731020 | PG 13,5 | PG 16 | light grey | 50.000 |
| 51731030 | PG 16 | PG 21 | light grey | 25.000 |
| 51731040 | PG 21 | PG 29 | light grey | 25.000 |
| 52025200 | PG 7 | PG 9 | light grey | 50.000 |
| 52025210 | PG 29 | PG 36 | light grey | 25.000 |
| 52025220 | PG 36 | PG 42 | light grey | 25.000 |
| 52025230 | PG 42 | PG 48 | light grey | 25.000 |




