CABLE WEDGE CLAMPS DKK 26
Cable wedge clamp; Cable diameter: 19.0mm - 26.0mm; Number of cables: 2;

CABLE WEDGE CLAMPS DKK 26
Cable wedge clamp; Cable diameter: 19.0mm - 26.0mm; Number of cables: 2;
CABLE WEDGE CLAMPS DKK 26
Rp 5.677.539,00
/

CABLE WEDGE CLAMPS DKK 26
Rp 5.677.539,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Cable wedge clamp |
| Scope of delivery | including screws, including impact anchor, including lock washer |
| Delivery Unit | 1.000 |
| Weight | 2 kg |
Electrical Characteristics
Product Design
| Number of cables | 2 |
| Overall width | 85.0 |
| Total length | 125.0 |
| For min. cable outer diameter | 19.0 |
| For max. cable outer diameter | 26.0 |
| Total height | 120.0 |
Product Characteristics
| Clamping force (max.) | 800 |
| Halogenfree |
|
Certifications and Standards
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from DKK double clamp


