Technical Attributes

General Information
Product type Mounting plate
Scope of delivery including 2 or 3 serrated washers, including 2 or 3 hexagon nuts, including 2 or 3 countersunk screws, including installation sheet
Suitable for (1-2)*RKK 01-06
Delivery Unit 1.000
Weight 0.93 kg
Electrical Characteristics
Product Design
Material Steel
Product Characteristics
Halogenfree

Certifications and Standards
Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
Product Family List
All articles from MOUNTING PANELS MKK 21
Article number For min. cable outer diameter Imp 4cable outer diam min Suitable for For max. cable outer diameter Imp 4cable outer diam max Number of cables Delivery Unit
52026031 (1-2)*RKK 01-06 1.000
52026032 (1-2)*RKK 01-06, or 1*FKK07 1.000
52026033 (1-3)*RKK 01-06 1.000
52026034 (1-3)*RKK 01-06, or 1*FKK 07 and 1*RKK 01-06 1.000
52026060 (1-2)*FKK 08 1.000
52026061 (1-2)*FKK 08 1.000
52026062 1*FKK 07, or 2*RKK 01-06 1.000