SKINDICHT® BL PG 7 +O-RING
Blanking plugs; Thread size: PG 7; Brass Nickel-plated; Halogenfree; UV-resistant;


SKINDICHT® BL PG 7 +O-RING
Blanking plugs; Thread size: PG 7; Brass Nickel-plated; Halogenfree; UV-resistant;
SKINDICHT® BL PG 7 +O-RING
Rp 13.077,00
/

SKINDICHT® BL PG 7 +O-RING
Rp 13.077,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
For closing pre-threaded holes
Applications
Machine and equipment manufacturing, Electric motor manufacturing
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Blanking plugs |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 100.000 |
| Weight | 0.003 kg |
Electrical Characteristics
Product Design
| Material body | Brass |
| Thread type | PG |
| thread-sided sealing element | O-ring |
| Material body shortname | CuZn |
| Thread size | PG 7 |
| Overall width | 14 |
| Colour | metal |
| Thread length | 5 |
| Total height | 8 |
| O-ring material, short form | NBR |
| O-ring material | Acrylonitrile butadiene rubber |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,27 |
| Surface protection | Nickel-plated |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 5 bar |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Oil-resistant |
|
| Temperature (min.) | -30 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® BL NBR
| Article number | Thread size | Imp thread length | Thread length | Delivery Unit |
|---|---|---|---|---|
| 54000040 | PG 11 | 6 | 100.000 | |
| 54000071 | PG 9 | 6 | 100.000 | |
| 54001610 | PG 7 | 5 | 100.000 | |
| 54001620 | PG 29 | 8 | 50.000 | |
| 54001630 | PG 13,5 | 6.5 | 100.000 | |
| 54001640 | PG 16 | 6.5 | 100.000 | |
| 54001650 | PG 36 | 9 | 25.000 | |
| 54001660 | PG 21 | 7 | 50.000 | |
| 54001670 | PG 42 | 10 | 10.000 | |
| 54001680 | PG 48 | 10 | 10.000 |




