SILVYN® AFG-PA 95 GY
Conduit gland; Nominal size: 95; Suitable for protective cable conduit size: 95; Polyamide

SILVYN® AFG-PA 95 GY
Conduit gland; Nominal size: 95; Suitable for protective cable conduit size: 95; Polyamide
SILVYN® AFG-PA 95 GY
Rp 669.592,00
/

SILVYN® AFG-PA 95 GY
Rp 669.592,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Tear-resistant connection, Secure conduit insertion
Applications
In combination with protective conduit, SILVYN® MAXI PA, Mechanical engineering, Bundling and guiding of cables and wires
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Conduit gland |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | screw |
| Delivery Unit | 1.000 |
| Weight | 0.183 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Nominal size | 95 |
| Divisible fitting |
|
| Suitable protective conduit | SILVYN® MAXI PA |
| Material body | Polyamide |
| Protection against hot chips |
|
| Material body shortname | PA |
| Slit |
|
| Overall width | 126 |
| Colour | grey |
| Rotatable thread |
|
| Conduit gland design | Flange |
| Total height | 120 |
| Suitable for protective cable conduit size | 95 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.



